NXP Semiconductors


Select site:

English

Datasheet

TZA3026
(Product Specification)
02-May-05, 15 pages, 77 kB

Download all documentation

General description

The TZA3026 is a transimpedance amplifier with Automatic Gain Control (AGC), designed to be used in STM4/OC12 fiber optic links. It amplifies the current generated by a photo detector (PIN diode or avalanche photodiode) and converts it to a differential output voltage. It offers a current mirror of average photo current for RSSI monitoring to be used in SFF8472 compliant modules.

The low noise characteristics makes it suitable for STM4/OC12 applications, but also for FTTx applications.

Features

  • Low equivalent input noise current, typically 67 nA (RMS)
  • Wide dynamic range, typically 0.85 uA to 1.5 mA (p-p)
  • Differential transimpedance of 14 kOhm (typical)
  • Bandwidth from DC to 650 MHz (typical)
  • Differential outputs
  • On-chip AGC with possibility of external control
  • Single supply voltage 3.3 V, range 2.9 V to 3.6 V
  • Bias voltage for PIN diode
  • Current output of average photo current for RSSI monitoring
  • Identical ports available on both sides of die for easy bond layout and RF polarity selection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TZA3026U/F/N19352 786 63005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3026U/F/N1
Always Pb-free
TZA3026U/F/Q/N19352 795 77005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3026U/F/Q/N1
Always Pb-free
TZA3026U/F/XQ/N19352 822 97005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3026U/F/XQ/N1
TZA3026U/N19352 786 64026Volume productionUncased dieDie In Waffle CarriersNo MarkingTZA3026U/N1
Always Pb-free
TZA3026U/N19352 786 64028Volume productionUncased dieDie in Single Waffle CarriersNo MarkingTZA3026U/N1
TZA3026U/T/N19352 786 62025Volume productionUncased dieChips on Wafer, Un-Sawn, Electrical TestedNo MarkingTZA3026U/T/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TZA3026U/F/N19352 786  63005       not available
TZA3026U/F/Q/N19352 795  77005       not available
TZA3026U/F/XQ/N19352 822  97005       not available
TZA3026U/N19352 786  64026       not available
TZA3026U/N19352 786  64028       not available
TZA3026U/T/N19352 786  62025       not available

Applications

  • Digital fiber optic receiver modules in telecommunications transmission systems, in high speed data networks or in FTTx systems

Parametrics/similar products

Type numberPackageSupply
voltage(V)
Power
dissipation(mW)
Data
transfer
rate(Mb/s)
Eq
Sens
[dBm]
TZA3026U/F/N1Uncased die
3.3600 - 622-32
TZA3026U/F/Q/N1Uncased die
3.3600 - 622-32
TZA3026U/N1Uncased die
3.3600 - 622-32


Similar products
TZA3026 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.