NXP Semiconductors


Select site:

English

Datasheet

TZA3036
(Product Specification)
24-Mar-06, 15 pages, 79 kB

Download all documentation

SDH/SONET STM1/OC3 transimpedance amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The TZA3036 is a transimpedance amplifier with Automatic Gain Control (AGC), designed to be used in STM1/OC3 fiber optic links. It amplifies the current generated by a photo detector (PIN diode or avalanche photodiode) and converts it to a differential output voltage. It offers a current mirror of average photo current for RSSI monitoring to be used in SFF-8472 compliant modules.

The low noise characteristics makes it suitable for STM1/OC3 applications, but also for FTTx applications.

CAUTION

This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken during transport and handling.

Features

  • Low equivalent input noise, typically 12 nA (RMS)
  • Wide dynamic range, typically 0.18 mA to 1.5 mA (p-p)
  • Differential transimpedance of 69 kOhm (typical)
  • Bandwidth from DC to 160 MHz (typical)
  • Differential outputs
  • On-chip (AGC) with possibility of external control
  • Single supply voltage 3.3 V; range 2.9 V to 3.6 V
  • Bias voltage for PIN diode
  • On-chip current mirror of average photo current for RSSI monitoring
  • Identical ports available on both sides of die for easy bond layout and RF polarity selection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
TZA3036U/F/N19352 791 74005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3036U/F/N1
Always Pb-free
TZA3036U/F/Q/N19352 797 31005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3036U/F/Q/N1
Always Pb-free
TZA3036U/F/XQ/N19352 822 98005Volume productionUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingTZA3036U/F/XQ/N1
TZA3036U/N19352 791 73026Volume productionUncased dieDie In Waffle CarriersNo MarkingTZA3036U/N1
Always Pb-free
TZA3036U/N19352 791 73028Volume productionUncased dieDie in Single Waffle CarriersNo MarkingTZA3036U/N1
TZA3036U/T/N19352 791 75025Volume productionUncased dieChips on Wafer, Un-Sawn, Electrical TestedNo MarkingTZA3036U/T/N1
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
TZA3036U/F/N19352 791  74005       not available
TZA3036U/F/Q/N19352 797  31005       not available
TZA3036U/F/XQ/N19352 822  98005       not available
TZA3036U/N19352 791  73026       not available
TZA3036U/N19352 791  73028       not available
TZA3036U/T/N19352 791  75025       not available

Applications

  • Digital fiber optic receiver modules in telecommunications transmission systems, in high speed data networks or in FTTx systems.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.