NXP Semiconductors


Select site:

English

UAA3201T

Selection guide

Datasheet

UAA3201T
(Product Specification)
18-Apr-00, 20 pages, 172 kB

Download all documentation

UAA3201T - UHF/VHF remote control receiver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

The UAA3201T is a fully integrated single-chip receiver, primarily intended for use in VHF and UHF systems employing direct AM Return-to-Zero (RZ) Amplitude Shift Keying (ASK) modulation.

Features

  • Oscillator with external Surface Acoustic Wave Resonator (SAWR)
  • Wide frequency range from 150 to 450 MHz
  • High sensitivity
  • Low power consumption
  • Automotive temperature range
  • Superheterodyne architecture
  • Applicable to fulfil FTZ 17 TR 2100 (Germany)
  • High integration level, few external components
  • Inexpensive external components
  • IF filter bandwidth determined by application.


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UAA3201T/V1UAA3201T/V1,1129350 768 10112Discontinued
Replacement product
SOT109-1
(SO16)
TubeStandard Marking
UAA3201T/V1UAA3201T/V1,1189350 768 10118Discontinued
Replacement product
SOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
UAA3201T/V1UAA3201T/V1,112UAA3201T_V1
week 5, 2005
UAA3201T/V1UAA3201T/V1,118UAA3201T_V1
week 5, 2005

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
UAA3201T/V19350768101123-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
  • Multi source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
UAA3201T/V19350768101183-okt-093-apr-10$product.prunedProduct.eplacementPartDN 63
  • Multi source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Applications

  • Car alarm systems
  • Remote control systems
  • Security systems
  • Gadgets and toys
  • Telemetry.


Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver Type
UAA3201T/V1SOT109-1
(SO16)
6Remote ControlsReceivers-40~8516UHF/VHF Remote