NXP Semiconductors


Select site:

English

UAA3220TS

Selection guide

Datasheet

(Product Specification)
v.2, 22-Jan-99, 32 pages, 177 kB

Download all documentation

Frequency Shift Keying (FSK)/Amplitude Shift Keying (ASK) receiver

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The UAA3220TS is a fully integrated single-chip receiver, primarily intended for use in VHF and UHF systems. It supports both Amplitude Shift Keying (ASK) and Frequency Shift Keying (FSK) demodulation. By connecting DEMO1 (pin 10) to ground during realisation of the receiver module the UAA3220TS works as an ASK receiver . By connecting pin 10 the UAA3220TS works as an FSK receiver. The UAA3220TS incorporates a crystal stabilized local oscillator, frequency multiplier, balanced mixer, post mixer amplifier, limiter, Received Signal Strength Indicator (RSSI), FSK demodulator, data filter, data slicer and power down circuit.

Features

  • Low cost single-chip ASK or FSK receiver
  • Superheterodyne architecture with high integration level
  • Few external low cost components and crystal required
  • Wide supply voltage range
  • Low power consumption
  • Wide frequency range, 250 to 920 MHz
  • High sensitivity
  • IF bandwidth determined by application
  • High selectivity
  • Automotive temperature range
  • SSOP24 package.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UAA3220TS/V1UAA3220TS/V1,1189352 610 31118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking
UAA3220TS/V1SUAA3220TS/V1S,1189352 888 29118Volume productionSOT340-1
(SSOP24)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
UAA3220TS/V1UAA3220TS/V1,118UAA3220TS_V1
week 5, 2005
UAA3220TS/V1SUAA3220TS/V1S,118UAA3220TS_V1S
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UAA3220TS/V19352 610 31118  UAA3220TS/V1,118  NAMOUSER ELECTRONICS1,000 3/13/2010Buy onlineOrder samples
    NAARROW ELECTRONICS118 3/12/2010Buy online 
    NAMOUSER ELECTRONICS1,000 3/13/2010Buy online 
    NAAVNET ELECTRONICS MARKETING1,000 3/12/2010Buy online 
    JAPANCHIP ONE STOPyes 03/15/2010Buy online 
    ASIASAC - Taiwanyes100003/15/2010Buy online 
UAA3220TS/V1S9352 888 29118  UAA3220TS/V1S,118        Order samples

Parametrics/similar products

Type numberPackageDescriptionSupply
voltage(V)
ApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver Type
UAA3220TS/V1SOT340-1
(SSOP24)
FSK/ASK receiver8General-purpose/Linear ICsReceivers-40~8524Frequency Shift Keying (FSK)/Amplitude Shift Keying (ASK)


Similar products
UAA3220TS links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.