NXP Semiconductors


Select site:

English

UBA2007

Selection guide

Datasheet

UBA2007
(Product Specification)
01-Oct-03, 19 pages, 132 kB

Download all documentation

Charge switch

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The UBA2007 is an intelligent charge switch IC for pulse mode charging applications. With its integrated low ohmic power switch it is designed for charging of 1-cell Li-Ion or 3-cell NiMH batteries in either a pre-charge or fast charge mode. The reverse mode of the UBA2007 allows the supply of accessories connected to the charger pin. Several integrated safety mechanisms such as current limitation, overvoltage protection, thermal protection and ESD guarantee fail-safe operation.

Features

  • Very low ohmic charge switch (0.25 Ohm) with soft switching and adjustable current limitation
  • Very low ohmic reverse switch (0.25 Ohm) with built-in current limitation
  • 130 mA pre-charge current
  • Battery overvoltage and undervoltage protection
  • Charger overvoltage protection of up to +20 V and reverse polarity protection down to -20 V
  • On-chip thermal protection
  • Charger detection
  • Built-in current sensing
  • Small 3 x 3 mm HVSON10 package with excellent thermal properties
  • The UBA2007 is qualified according to the IEC 61000-4-2 standard for ESD performance.

Applications

  • Charging circuits.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.