The IC is a monolithic integrated circuit for driving electronically ballasted fluorescent lamps, with mains voltages up to 277 V (RMS) (nominal value).
The circuit is made in a 650 V Bipolar CMOS DMOS (BCD) power-logic process. It provides the drive function for the two discrete power MOSFETs.
Besides the drive function, the IC also includes the level-shift circuit, the oscillator function, a lamp voltage monitor, a current control function, a timer function and protections.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| UBA2014P/N1 | UBA2014P/N1 | 9352 703 83112 | Volume production | SOT38-1
(DIP16) | Tube | Standard Marking | UBA2014P/N1
| Always Pb-free |
| UBA2014T/N1 | UBA2014TD-T | 9352 702 28518 | Volume production | SOT109-1
(SO16) | Reel Dry Pack, SMD, 13" | Standard Marking | UBA2014T/N1
| week 50, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| UBA2014P/N1 | 9352 703 83112 | 1.1500 | NA | DIGI-KEY CORPORATION | 601 | 11/29/2008 | Buy online | Order samples |
| UBA2014T/N1 | 9352 702 28518 | 1.2900 | NA | DIGI-KEY CORPORATION | 2,500 | 11/29/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 3,985 | 11/29/2008 | Buy online |
Related applications
HF-TL
Application Notes
Support Documents
| Type number | Package | REMARKS | Supply voltage(V) | Operating temp.(Cel) | Type of light |
|---|---|---|---|---|---|
| UBA2014P/N1 | SOT38-1
(DIP16) | integrated dim function | 600 | -25~150 | HFTL |
| UBA2014T/N1 | SOT109-1
(SO16) | integrated dim function | 600 | -25~150 | HFTL |
Similar products
UBA2014
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.