NXP Semiconductors


Select site:

English

General description

The IC is a monolithic integrated circuit for driving electronically ballasted fluorescent lamps, with mains voltages up to 277 V (RMS) (nominal value).

The circuit is made in a 650 V Bipolar CMOS DMOS (BCD) power-logic process. It provides the drive function for the two discrete power MOSFETs.

Besides the drive function, the IC also includes the level-shift circuit, the oscillator function, a lamp voltage monitor, a current control function, a timer function and protections.

Features

  • Adjustable preheat time
  • Adjustable preheat current
  • Current controlled operating
  • Single ignition attempt
  • Adaptive non-overlap time control
  • Integrated high-voltage level-shift function
  • Power-down function
  • Protection against lamp failures or lamp removal
  • Capacitive mode protection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2014P/N1UBA2014P/N19352 703 83112Volume productionSOT38-1
(DIP16)
TubeStandard MarkingUBA2014P/N1
Always Pb-free
UBA2014T/N1UBA2014TD-T9352 702 28518Volume productionSOT109-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingUBA2014T/N1
week 50, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
UBA2014P/N19352 703  83112  1.1500NADIGI-KEY CORPORATION6126/29/2008 Buy online Order samples
UBA2014T/N19352 702  28518  1.2900NADIGI-KEY CORPORATION2,5006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,4956/29/2008 Buy online  

Applications

  • The circuit topology enables a broad range of ballast applications at different mains voltages for driving lamp types from T8, T5, PLC, T10, T12, PLL and PLT, for example.


Related applications
HF-TL

Block diagrams/pinning

Technical documents

Application Notes

AN10181_01; 36W TLD application with UBA2014 (25-Oct-01)
AN10225_2; P87LPC760 based DALI slave (16-May-03)

Support Documents

75009193; The natural selection in today's analog world (2001-12-01)

Parametrics/similar products

Type numberPackageREMARKSSupply
voltage(V)
Operating
temp.(Cel)
Type of light
UBA2014P/N1SOT38-1
(DIP16)
integrated dim function 600 -25~150 HFTL
UBA2014T/N1SOT109-1
(SO16)
integrated dim function 600 -25~150 HFTL

Similar products

UBA2014 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.