NXP Semiconductors


Select site:

English

General description

The UBA2070 is a high voltage integrated circuit for driving electronically ballasted Cold Cathode Fluorescent Lamps (CCFL) at mains voltages up to 277 V (RMS) (nominal value). The circuit is made in a 650 V Bipolar CMOS DMOS (BCD) power logic process. The UBA2070 provides the drive function for the two discrete MOSFETs. Besides the drive function the UBA2070 also includes the level-shift circuit, the oscillator function, a lamp voltage monitor, a current control function, a timer function and protections.

Features

  • Current controlled operation
  • Adaptive non-overlap time control
  • Integrated high voltage level shift function
  • Power-down function
  • Protected against lamp failures or lamp removal
  • Capacitive mode protection.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UBA2070T/N1UBA2070TD-T9352 686 33518Volume productionSOT109-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingUBA2070T/N1
week 50, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
UBA2070T/N19352 686  33518  1.3900NADIGI-KEY CORPORATION2,5006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION2,2906/29/2008 Buy online  

Applications

  • The circuit topology enables a broad range of backlight inverters.

Block diagrams/pinning

Technical documents

Support Documents

75011005; Flat and fabulous Complete semiconductor system solutions for flat panel TV (2003-03-04)
75014014; Managing a brighter world with lighting power and control solutions (2005-06-14)
75009193; The natural selection in today's analog world (2001-12-01)

Parametrics/similar products

Type numberPackageREMARKSSupply
voltage(V)
Operating
temp.(Cel)
Type of light
UBA2070T/N1SOT109-1
(SO16)
includes level shift circuit, oscillator, lamp voltage monitor, current control timer 600 -40~150 CCFL

Similar products

UBA2070 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.