The UCB1400 is a stereo audio codec equipped with touch screen and power management interfaces. It integrates an AC ?97 Rev. 2.1 interface for communication to an AC link host controller such as the Intel Xscale(TM) processor. The stereo audio codec inputs connect directly to a microphone or line level sources such as a CD player. The stereo audio codec outputs at line level and can drive a headphone directly. The touch screen interface connects directly to a 4-wire resistive touch screen. A built-in 10-bit analog-to-digital converter provides readout of touch screen and power management parameters. Ten general-purpose I/O pins provide programmable inputs and/or outputs to the system.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| UCB1400BE | UCB1400BE-T | 9352 693 04128 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13", Turned | Standard Marking | UCB1400BE
| week 33, 2004 |
| UCB1400BE | UCB1400BE-S | 9352 693 04151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | UCB1400BE
| week 33, 2004 |
| UCB1400BE | UCB1400BE | 9352 693 04157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking | UCB1400BE
| week 33, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| UCB1400BE | 9352 693 04128 | NA | DIGI-KEY CORPORATION | 4,000 | 8/28/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 44 | 8/28/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,112 | 8/28/2008 | Buy online | ||||
| UCB1400BE | 9352 693 04151 | not available | ||||||
| UCB1400BE | 9352 693 04157 | Order samples |
Related applications
PDA - discretes focus
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | PDA/HCG/HPC Type | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) |
|---|---|---|---|---|---|---|---|
| UCB1400BE | SOT313-2
(LQFP48) | Multimedia ICs | PDA/HCG/HPC Solutions | -40 ~ +85 | 48 | Audio codec | 5 |
UCB1400 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.