NXP Semiconductors


Select site:

English

UDA1334BTS

Selection guide

Datasheet

UDA1334BTS
(Product Specification)
31-Jul-00, 24 pages, 114 kB

Download all documentation

UDA1334BTS - Low power audio DAC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The UDA1334BTS supports the I²S-bus data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 20 and 24 bits.

The UDA1334BTS has basic features such as de-emphasis (at 44.1 kHz sampling rate) and mute.

Features

General

  • 1.8 to 3.6 V power supply voltage
  • Integrated digital filter plus DAC
  • Supports sample frequencies from 8 to 100 kHz
  • Automatic system clock versus sample rate detection
  • Low power consumption
  • No analog post filtering required for DAC
  • Slave mode only applications
  • Easy application
  • SSOP16 package.


Multiple format data interface

  • I²S-bus and LSB-justified format compatible
  • 1fs input data rate.


DAC digital sound processing

  • Digital de-emphasis for 44.1 kHz sampling rate
  • Mute function.


Advanced audio configuration

  • High linearity, wide dynamic range and low distortion
  • Standby or Sleep mode in which the DAC is powered down.


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UDA1334BTS/N2UDA1334BTS/N2,1129352 668 47112Volume productionSOT369-1
(SSOP16)
TubeStandard Marking
UDA1334BTS/N2UDA1334BTS/N2,1189352 668 47118Volume productionSOT369-1
(SSOP16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
UDA1334BTS/N2UDA1334BTS/N2,112UDA1334BTS_N2
week 44, 2004
UDA1334BTS/N2UDA1334BTS/N2,118UDA1334BTS_N2
week 44, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UDA1334BTS/N29352 668 47112  UDA1334BTS/N2,112  NAMOUSER ELECTRONICS79 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION952 11/20/2009Buy online 
    NAMOUSER ELECTRONICS79 11/20/2009Buy online 
    NAAVNET ELECTRONICS MARKETING3,312 11/19/2009Buy online 
UDA1334BTS/N29352 668 47118  UDA1334BTS/N2,118  ASIASACL - Hong Kong/Chinayes250011/20/2009Buy onlinenot available

Applications

    This audio DAC is excellently suitable for digital audio portable application, such as portable MD, MP3 and DVD players.