The UDA1334BT supports the I2S-bus data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 20 and 24 bits.
The UDA1334BT has basic features such as de-emphasis (at 44.1 kHz sampling rate) and mute.
General
DAC digital sound processing
Advanced audio configuration
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| UDA1334BT/N2 | UDA1334BT/N2,112 | 9352 703 94112 | Volume production | SOT109-1
(SO16) | Tube | Standard Marking | |
| UDA1334BT/N2 | UDA1334BT/N2,118 | 9352 703 94118 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| UDA1334BT/N2 | UDA1334BT/N2,112 | UDA1334BT_N2 |
| week 34, 2004 | ||||
| UDA1334BT/N2 | UDA1334BT/N2,118 | UDA1334BT_N2 |
| week 34, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| UDA1334BT/N2 | 9352 703 94112 | UDA1334BT/N2,112 | NA | DIGI-KEY CORPORATION | 428 | 11/20/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 1,700 | 11/19/2009 | Buy online | ||||||
| UDA1334BT/N2 | 9352 703 94118 | UDA1334BT/N2,118 | NA | MOUSER ELECTRONICS | 258 | 11/20/2009 | Buy online | Order samples | ||
| NA | MOUSER ELECTRONICS | 258 | 11/20/2009 | Buy online |
This audio DAC is excellently suitable for digital audio portable application, such as portable MD, MP3 and DVD players.
Related applications
Cable STB reference design STB200C
Terrestrial STB reference design STB200T
Advanced IP STB reference platform STB810