NXP Semiconductors


Select site:

English

UDA1334TS

Selection guide

Datasheet

UDA1334TS
(Product Specification)
25-Oct-00, 20 pages, 0 kB

Download all documentation

UDA1334TS - Low power audio DAC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

The UDA1334TS supports the I²S-bus data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 20 and 24 bits.

The UDA1334TS has basic features such as de-emphasis (at 44.1 kHz sampling rate) and mute.

Features

General

  • 1.8 to 3.6 V power supply voltage
  • Integrated digital filter plus DAC
  • Supports sample frequencies from 8 to 100 kHz
  • Automatic system clock versus sample rate detection
  • Low power consumption
  • No analog post filtering required for DAC
  • Slave mode only applications
  • Easy application
  • SSOP16 package.


Multiple format data interface



  • I²S-bus and LSB-justified format compatible
  • 1fs input data rate.


DAC digital sound processing



  • Digital de-emphasis for 44.1 kHz sampling rate
  • Mute function.


Advanced audio configuration



  • High linearity, wide dynamic range and low distortion
  • Standby or Sleep mode in which the DAC is powered down.


Applications

This audio DAC is excellently suitable for digital audio portable application, such as portable MD, MP3 and DVD players.


Related applications
Set-top box - MMS functionality