The UDA1338H is a single-chip consisting of 4 plus 1 analog-to-digital converters and 6 digital-to-analog converters with signal processing features employing bitstream conversion techniques. The multichannel configuration makes the device eminently suitable for use in digital audio equipment which incorporates surround feature.
The UDA1338H supports conventional 2 channels per line data transfer conformable to the I2S-bus format with word lengths of up to 24 bits, the MSB-justified format with word lengths of up to 24 bits and the LSB-justified format with word lengths of 16 bits, 20 bits and 24 bits, as well as 4 to 6 channels per line transfer mode. The device also supports a combination of the MSB-justified output format and the LSB-justified input format. The UDA1338H has special sound processing features in the Direct Stream Digital (DSD) playback mode, de-emphasis, volume and mute which can be controlled via the L3-bus or I2C-bus interface.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| UDA1338H/N1 | UDA1338H/N1,518 | 9352 689 45518 | Volume production | SOT307-2
(QFP44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| UDA1338H/N1 | UDA1338H/N1,557 | 9352 689 45557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| UDA1338H/N1 | UDA1338H/N1,518 | UDA1338H_N1 |
| week 42, 2004 | ||||
| UDA1338H/N1 | UDA1338H/N1,557 | UDA1338H_N1 |
| week 42, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| UDA1338H/N1 | 9352 689 45518 | UDA1338H/N1,518 | NA | FUTURE ELECTRONICS | 200 | 11/7/2009 | Buy online | Order samples | ||
| UDA1338H/N1 | 9352 689 45557 | UDA1338H/N1,557 | NA | DIGI-KEY CORPORATION | 140 | 11/6/2009 | Buy online | not available |