NXP Semiconductors


Select site:

English

UDA1341TS

Selection guide

Datasheet

UDA1341TS
(Product Specification)
16-May-02, 36 pages, 157 kB

Download all documentation

UDA1341TS - Economy audio CODEC for MiniDisc (MD) home stereo and portable applications

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The UDA1341TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. Its fully integrated analog front end, including Programmable Gain Amplifier (PGA) and a digital Automatic Gain Control (AGC). Digital Sound Processing (DSP) featuring makes the device an excellent choice for primary home stereo MiniDisc applications, but by virtue of its low power and low voltage characteristics it is also suitable for portable applications such as MD/CD boomboxes, notebook PCs and digital video cameras.

The UDA1341TS is similar to the UDA1340M and the UDA1344TS but adds features such as digital mixing of two input signals and one channel with a PGA and a digital AGC.

The UDA1341TS supports the I2S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits, the LSB-justified serial data format with word lengths of 16, 18 and 20 bits and three combinations of MSB data output combined with LSB 16, 18 and 20 bits data input. The UDA1341TS has DSP features in playback mode like de-emphasis, volume, bass boost, treble and soft mute, which can be controlled via the L3-interface with a microcontroller.

Features

General

  • Low power consumption
  • 3.0 V power supply
  • 256fs , 384fs or 512fs system clock frequencies (fsys )
  • Small package size (SSOP28)
  • Partially pin compatible with UDA1340M and UDA1344TS
  • Fully integrated analog front end including digital AGC
  • ADC plus integrated high-pass filter to cancel DC offset
  • ADC supports 2 V (RMS value) input signals
  • Overload detector for easy record level control
  • Separate power control for ADC and DAC
  • No analog post filter required for DAC
  • Easy application
  • Functions controllable via L3-interface.

Multiple format data interface

  • I2S-bus, MSB-justified and LSB-justified format compatible
  • Three combinational data formats with MSB data output and LSB 16, 18 or 20 bits data input
  • 1fs input and output format data rate.

DAC digital sound processing

  • Digital dB-linear volume control (low microcontroller load)
  • Digital tone control, bass boost and treble
  • Digital de-emphasis for 32, 44.1 or 48 kHz audio sample frequencies (fs)
  • Soft mute.

Advanced audio configuration

  • DAC and ADC polarity control
  • Two channel stereo single-ended input configuration
  • Microphone input with on-board PGA
  • Optional differential input configuration for enhanced ADC sound quality
  • Stereo line output (under microcontroller volume control)
  • Digital peak level detection
  • High linearity, dynamic range and low distortion.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
UDA1341TS/N1UDA1341TS/N1,5129352 545 30512Volume productionSOT341-1
(SSOP28)
Tube Dry PackStandard Marking
UDA1341TS/N1UDA1341TS/N1,5189352 545 30518Volume productionSOT341-1
(SSOP28)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
UDA1341TS/N1UDA1341TS/N1,512UDA1341TS_N1
week 29, 2005
UDA1341TS/N1UDA1341TS/N1,518UDA1341TS_N1
week 29, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UDA1341TS/N19352 545 30512  UDA1341TS/N1,512  NADIGI-KEY CORPORATION1,099 11/6/2009Buy onlinenot available
    NAFUTURE ELECTRONICS422 11/7/2009Buy online 
UDA1341TS/N19352 545 30518  UDA1341TS/N1,518  NAMOUSER ELECTRONICS775 11/6/2009Buy onlineOrder samples

Block diagrams/pinning

Design support

Support Documents

Parametrics/similar products

Type numberPackageDescription
UDA1341TS/N1SOT341-1
(SSOP28)
Economy Audio CODEC for home and portable applications


Similar products
UDA1341TS links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.