NXP Semiconductors


Select site:

English

Datasheet

UDA1342TS
(Product Specification)
31-Jul-00, 44 pages, 201 kB

Download all documentation

General description

The UDA1342TS is a single-chip 4 channel analog-to-digital converter and 2 channel digital-to-analog converter with signal processing features employing bitstream conversion techniques. The low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates recording and playback functions.

The UDA1342TS supports the I²S-bus data format with word lengths of up to 24 bits, the MSB-justified data format with word lengths of up to 24 bits and the LSB-justified serial data format with word lengths of 16, 20 and 24 bits. The device also supports a combination of the MSB-justified output format and the LSB-justified input format.

The UDA1342TS has special sound processing features in the playback mode such as de-emphasis, volume, mute, bass boost and treble, which can be controlled by the microcontroller via the L3-bus or I²C-bus interface.

Features

General

  • 2.7 to 3.6 V power supply
  • 5 V tolerant digital inputs
  • High pin compatibility with UDA1341TS
  • 24 bits data path
  • Selectable control via L3-bus interface, I²C-bus interface or static pin control; choice of 2 device addresses in L3-bus and I²C-bus mode
  • Supports sample frequencies from 16 to 110 kHz
  • Separate power control for ADC and DAC
  • ADC and Programmable Gain Amplifiers (PGA) plus integrated high-pass filter to cancel DC offset
  • Integrated digital filter plus DAC
  • Digital silence detection
  • No analog post filtering required for DAC
  • Slave mode only applications
  • Easy application.


Multiple format data interface

  • I²S-bus, MSB-justified and LSB-justified format compatible
  • 1fs to 4fs input and 1fs output format data rate.


DAC digital sound processing

  • Separate digital logarithmic volume control for left and right channels in L3-bus mode or I²C-bus mode
  • Digital tone control, bass boost and treble in L3-bus mode or I²C-bus mode
  • Digital de-emphasis for sample frequencies of 32, 44.1, 48 and 96 kHz in L3-bus mode or I²C-bus mode
  • Soft or quick mute in L3-bus mode or I²C-bus mode
  • Output signal polarity control in L3-bus mode or I²C-bus mode
  • Digital mixer for ADC output signal and digital serial input signal.


Advanced audio configuration

  • 4 channel (2 x stereo) single-ended inputs with programmable gain amplifiers and 2 channel (1 x stereo) single-ended outputs configuration
  • Output signal polarity control in L3-bus mode or I²C-bus mode
  • High linearity, wide dynamic range, low distortion
  • Double differential input configuration for enhanced ADC sound quality.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UDA1342TS/N1UDA1342TSDB9352 629 09512Volume productionSOT341-1
(SSOP28)
Tube Dry PackStandard MarkingUDA1342TS/N1
week 18, 2005
UDA1342TS/N1UDA1342TSDB-T9352 629 09518Volume productionSOT341-1
(SSOP28)
Reel Dry Pack, SMD, 13"Standard MarkingUDA1342TS/N1
week 18, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
UDA1342TS/N19352 629  09512       not available
UDA1342TS/N19352 629  09518  NAMOUSER ELECTRONICS98511/29/2008 Buy online Order samples

Applications

  • Eminently suitable for MiniDisc (MD) home and portable applications.


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.