NXP Semiconductors


Select site:

English

Datasheet

UDA1344TS
(Product Specification)
29-Jun-01, 28 pages, 137 kB

Download all documentation

General description

The UDA1344TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. The low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates recording and playback functions.

The UDA1344TS supports the I2S-bus data format with word lengths of up to 20 bits, the MSB-justified data format with word lengths of up to 20 bits and the LSB-justified data format with word lengths of 16, 18 and 20 bits. The UDA1344TS also supports three combined data formats with MSB-justified data output and LSB-justified 16, 18 and 20 bits data input.

The UDA1344TS can be controlled either via static pins or via the L3 interface. In the L3 mode the UDA1344TS has special Digital Sound Processing (DSP) features in playback mode such as de-emphasis, volume control, bass boost, treble and soft mute.

Features

  • Low power consumption
  • 3.0 V power supply
  • System clock of 256fs , 384fs and 512fs
  • Supports sampling frequencies from 8 to 55 kHz
  • Non-inverting ADC plus integrated high-pass filter to cancel DC offset
  • ADC supports 2 V (RMS) input signals
  • Overload detector for easy record level control
  • Separate power control for ADC and DAC
  • Integrated digital interpolation filter plus non-inverting DAC
  • Functions controllable either via L3 microcontroller interface or via static pins
  • UDA1344TS is pin and function compatible with UDA1340M
  • Small package size (SSOP28)
  • Easy application.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UDA1344TS/N2UDA1344TSDB9352 617 90512Volume productionSOT341-1
(SSOP28)
Tube Dry PackStandard MarkingUDA1344TS/N2
week 18, 2005
UDA1344TS/N2UDA1344TSDB-T9352 617 90518Volume productionSOT341-1
(SSOP28)
Reel Dry Pack, SMD, 13"Standard MarkingUDA1344TS/N2
week 18, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
UDA1344TS/N29352 617  90512  NADIGI-KEY CORPORATION4,25011/29/2008 Buy online not available
UDA1344TS/N29352 617  90518  NAMOUSER ELECTRONICS93811/29/2008 Buy online Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsConverter TypeOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)
UDA1344TS/N2SOT341-1
(SSOP28)
Radio, Audio and CD/DVD SystemsConverters-20~8528Analog-to-Digital3.6


Similar products
UDA1344TS links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.