The UDA1345TS is a single-chip stereo Analog-to-Digital Converter (ADC) and Digital-to-Analog Converter (DAC) with signal processing features employing bitstream conversion techniques. The low power consumption and low voltage requirements make the device eminently suitable for use in low-voltage low-power portable digital audio equipment which incorporates recording and playback functions.
The UDA1345TS supports the I2S-bus data format with
word lengths of up to 24 bits, the MSB justified data format
with word lengths of up to 20 bits and the LSB justified
serial data format with word lengths of 16, 18 and 20 bits.
The UDA1345TS also supports three combined data
formats with MSB justified data output and LSB 16, 18
and 20 bits data input.
The UDA1345TS can be used either with static pin control or under L3 microcontroller interface. In L3 mode the UDA1345TS has basic sound features in playback mode such as de-emphasis, volume control and soft mute.
The sound processing features of the UDA1345TS can only be used in L3 microcontroller mode:
Note: in contrast to the UDA1344TS, the UDA1345TS does not have bass-boost and treble.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| UDA1345TS/N2 | UDA1345TS/N2,112 | 9352 667 77112 | Volume production | SOT341-1
(SSOP28) | Tube | Standard Marking | |
| UDA1345TS/N2 | UDA1345TS/N2,118 | 9352 667 77118 | Volume production | SOT341-1
(SSOP28) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| UDA1345TS/N2 | UDA1345TS/N2,112 | UDA1345TS_N2 |
| Always Pb-free | ||||
| UDA1345TS/N2 | UDA1345TS/N2,118 | UDA1345TS_N2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| UDA1345TS/N2 | 9352 667 77112 | UDA1345TS/N2,112 | NA | DIGI-KEY CORPORATION | 687 | 11/20/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 44 | 11/19/2009 | Buy online | ||||||
| UDA1345TS/N2 | 9352 667 77118 | UDA1345TS/N2,118 | NA | MOUSER ELECTRONICS | 161 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 161 | 11/20/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 1,000 | 11/19/2009 | Buy online |