Available in two versions:
The UDA1351TS is a single chip IEC 958 audio decoder with an integrated stereo DAC employing bitstream conversion techniques.
A lock indication signal is available on pin LOCK, indicating that the IEC 958 decoder is locked. This pin is also used to indicate whether PCM data is applied to the input or not. When non-PCM data is detected, the device indicates out-of-lock.
By default, the DAC output and the data output interface are muted when the decoder is out-of-lock. However, this setting can be overruled in the L3 control mode.
Controlled either by means of static pins or via the L3 microcontroller interface.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| UDA1351TS/N1 | UDA1351TS/N1,112 | 9352 655 87112 | Withdrawn Replacement product | SOT341-1
(SSOP28) | Tube | Standard Marking | |
| UDA1351TS/N1 | UDA1351TS/N1,512 | 9352 655 87512 | Discontinued Replacement product | SOT341-1
(SSOP28) | Tube Dry Pack | Standard Marking | |
| UDA1351TS/N1 | UDA1351TS/N1,518 | 9352 655 87518 | Discontinued Replacement product | SOT341-1
(SSOP28) | Reel Dry Pack, SMD, 13" | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| UDA1351TS/N1 | UDA1351TS/N1,112 | UDA1351TS_N1 |
| |||||
| UDA1351TS/N1 | UDA1351TS/N1,512 | UDA1351TS_N1 |
| week 18, 2005 | ||||
| UDA1351TS/N1 | UDA1351TS/N1,518 | UDA1351TS_N1 |
| week 18, 2005 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| UDA1351TS/N1 | 935265587112 | $product.prunedProduct.eplacementPart | DN | ||||
| UDA1351TS/N1 | 935265587512 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
| UDA1351TS/N1 | 935265587518 | 31-dec-09 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| FAB ICN5 Closure. Refer to CIN200810022I dated November 5, 2008. |