Datasheet
UDA1355H
(Preliminary Specification)
10-Apr-03, 76 pages, 316 kB
UDA1355H - Stereo audio codec with SPDIF interface
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
- Applications
-
Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The UDA1355H is a single-chip IEC 60958 decoder and
encoder with integrated stereo digital-to-analog converters
and analog-to-digital converters employing bitstream
conversion techniques.
The UDA1355H has a selectable one-of-four SPDIF input
(accepting level I, II and III timing) and one SPDIF output
which can generate level II output signals with CMOS
levels. In microcontroller mode the UDA1355H offers a
large variety of possibilities for defining signal flows
through the IC, offering a flexible analog, digital and SPDIF
converter chip with possibilities for off-chip sound
processing via the digital input and output interface.
A lock indicator is available on pin LOCK when the
IEC 60958 decoder and the clock regeneration
mechanism is in lock. By default the DAC output and the
digital data interface output are muted when the decoder
is not in lock.
The UDA1355H contains two clock systems which can run
at independent frequencies, allowing to lock-on to an
incoming SPDIF or digital audio signal, and in the mean
time generating a stable signal by means of the crystal
oscillator for driving, for example, the ADC or SPDIF
output signal.
Using the crystal oscillator (which requires a 12.288 MHz
crystal) and the on-chip low jitter PLL, all standard audio
sampling frequencies (fs = 32, 44.1 and 48 kHz including
half and double these frequencies) can be generated.
Features
1.1 General
- 2.7 to 3.6 V power supply
- Integrated digital interpolator filter and Digital-to-Analog
Converter (DAC)
- 24-bit data path in interpolator
- No analog post filtering required for DAC
- Integrated Analog-to-Digital Converter (ADC),
Programmable Gain Amplifier (PGA) and digital
decimator filter
- 24-bit data path in decimator
- Master or slave mode for digital audio data I/O interface
- I2S-bus, MSB-justified, LSB-justified 16, 18, 20,
and 24 bits formats supported on digital I/O interface.
1.2 Control
- Controlled by means of static pins or microcontroller
(L3-bus or I2C-bus) interface.
1.3 IEC 60958 input
- On-chip amplifier for converting IEC 60958 input to
CMOS levels
- Supports level I, II and III timing
- Selectable IEC 60958 input channel, one of four
- Supports input frequencies from 28 to 96 kHz
- Lock indication signal available on pin LOCK
- 40 status bits can be read for left and right channel via
L3-bus or I2C-bus
- Channel status bits available via L3-bus or I2C-bus: lock,
pre-emphasis, audio sample frequency, two channel
Pulse Code Modulation (PCM) indication and clock
accuracy
- Pre-emphasis information of incoming IEC 60958
bitstream available in register
- Detection of digital data preamble, such as AC3,
available on pin in microcontroller mode.
1.4 IEC 60958 output
- CMOS output level converted to IEC 60958 output
signal
- Full-swing digital signal, with level II timing using crystal
oscillator clock
- 32, 44.1 and 48 kHz output frequencies supported in
static mode
- 32, 44.1 and 48 kHz output frequencies (including
double and half of these frequencies) supported in
microcontroller mode
- Via microcontroller, 40 status bits can be set for left and
right channel.
1.5 Digital I/O interface
- Supports sampling frequencies from 16 to 100 kHz
- Supported static mode:
- I2S-bus format
- LSB-justified 16 and 24 bits format
- MSB-justified format.
- Supported microcontroller mode:
- I2S-bus format
- LSB-justified 16, 18, 20 or 24 bits format
- MSB-justified format.
- BCK and WS signals can be slave or master, depending
on application mode.
1.6 ADC digital sound processing
- Supports sampling frequencies from 16 to 100 kHz
- Analog front-end includes a 0 to +24 dB PGA in steps of
3 dB, selectable via microcontroller interface
- Digital independent left and right volume control of
+24 to -63.5 dB in steps of 0.5 dB via microcontroller
interface
- Bitstream ADC operating at 64fs
- Comb filter decreases sample rate from 64fs to 8fs
- Decimator filter (8fs to fs ) made of a cascade of three
FIR half-band filters.
1.7 DAC digital sound processing
- Digital de-emphasis for 32, 44.1, 48 and 96 kHz audio
sampling frequencies
- Automatic de-emphasis when using IEC 60958 to DAC
- Soft mute made of a cosine roll-off circuit selectable via
pin MUTE or L3-bus interface
- Programmable digital silence detector
- Interpolating filter (fs to 64fs or fs to 128fs ) comprising a
recursive and a FIR filter in cascade
- Selectable fifth-order noise shaper operating at 64fs or
third-order noise shaper operating at 128fs (specially for
low sampling frequencies, e.g. 16 kHz) generating
bitstream for DAC
- Filter Stream DAC (FSDAC)
- In microcontroller mode:
- Left and right volume control (for balance control)
0 to-78 dB and -â
- Left and right bass boost and treble control
- Optional resonant bass boost control
- Mixing possibility of two data streams.
Products/packages
| UDA1355H/N2 | UDA1355H/N2,518 | 9352 715 52518 | Samples available | SOT307-2
(QFP44)
| Reel Dry Pack, SMD, 13" | Standard Marking | |
| UDA1355H/N2 | UDA1355H/N2,551 | 9352 715 52551 | Samples available | SOT307-2
(QFP44)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
| UDA1355H/N2 | UDA1355H/N2,557 | 9352 715 52557 | Samples available | SOT307-2
(QFP44)
| Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
Pricing/ordering/availability
| UDA1355H/N2 | 9352 715 52518 |
UDA1355H/N2,518 |
| ASIA | WPI | 7,500 | 1500 | 11/19/2009 | Buy online | not available |
| UDA1355H/N2 | 9352 715 52551 |
UDA1355H/N2,551 |
| | | | | | | not available |
| UDA1355H/N2 | 9352 715 52557 |
UDA1355H/N2,557 |
| ASIA | SAC - Taiwan | yes | 480 | 11/20/2009 | Buy online | not available |
Block diagrams/pinning