NXP Semiconductors


Select site:

English

Datasheet

UJA1023
(Product Specification)
05-Jul-06, 48 pages, 222 kB

Download all documentation

General description

The UJA1023 is a stand-alone Local Interconnect Network (LIN) I/O slave that replaces basic components commonly used in electronic control units for input and output handling. The UJA1023 contains a LIN 2.0 controller, an integrated LIN transceiver which is LIN 2.0 / SAE J2602 compliant and LIN 1.3 compatible, a 30 kOhm termination resistor necessary for LIN-slaves, and eight I/O ports which are configurable via the LIN bus.

An automatic bit rate synchronization circuit adapts to any (master) bit rate between 1 kbit/s and 20 kbit/s. For this, an oscillator is integrated.

The LIN protocol will be handled autonomously and both Node Address (NAD) and LIN frame Identifier (ID) programming will be done by a master request and an optional slave response message in combination with a daisy chain or plug coding function.

The eight bidirectional I/O pins are configurable via LIN bus messages and can have the following functions:

  • Input:
    • Standard input pin
    • Local wake-up
    • Edge capturing on falling, rising or both edges
    • Analog input pin
    • Switch matrix (in combination with output pins
  • Output:
    • Standard output pin as high-side driver, low-side driver or push-pull driver
    • Cyclic sense mode for local wake-up
    • PWM mode, for example, for back light illumination
    • Switch matrix (in combination with input pins)

On entering a low-power mode it is possible to hold the last output state or to change over to a user programmable output state. In case of a failure (e.g. LIN bus short to ground) the output changes over to a user programmable limp home output state and the low-power Limp home mode will be entered.

Due to the advanced low-power behavior the power consumption of the UJA1023 in low-power mode is minimal.

Features

  • Automatic bit rate synchronization to any (master) bit rate between 1 kbit/s and 20 kbit/s
  • Integrated LIN 2.0 / SAE J2602 transceiver (including 30 kOhm termination resistor)
  • Eight bidirectional I/O pins
  • 4 x 2, 4 x 3, or 4 x 4 switch matrix to support reading and supplying a maximum number of 16 switches
  • Outputs configurable as high-side and/or low-side driver and as cyclic or PWM driver
  • 8-bit ADC
  • Advanced low-power behavior
  • On-chip oscillator
  • Node Address (NAD) configuration via daisy chain or plug coding
  • Inputs supporting local wake-up and edge capturing
  • Configurable Sleep mode
  • Limp home configuration in case of error conditions
  • Extremely low electromagnetic emission
  • High immunity against electromagnetic interference
  • Bus line protected in accordance with ISO 7637
  • Extended ambient temperature range (-40 Cel to +125 Cel)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UJA1023T/2R04UJA1023T/2R049352 813 02512Volume productionSOT109-1
(SO16)
Tube Dry PackStandard MarkingNot available
Always Pb-free
UJA1023T/2R04UJA1023T/2R04-T9352 813 02518Volume productionSOT109-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
UJA1023T/2R049352 813  02512       not available
UJA1023T/2R049352 813  02518       not available

Applications


Related applications
Body controller module

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ConfigurationCATEGORYFEATURESOperating
temp.(Cel)
No. of PinsPackage Material
UJA1023T/2R04SOT109-1
(SO16)
6.5 ~ 27- LIN2.0 / SAE J2602 transceiver - LIN2.0 protocol controller - Automatic bit rate detection - 8 I/O ports LIN I/O Slave I/O ports configurable via LIN as: - input (edge capturing) - output (high-side, low- side, push-pull) - local wake-up - ADC - PWM - switch matrix - cyclic sense - daisy chain or plug coding - limp home-40 ~ +12516SO16


Similar products
UJA1023 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.