NXP Semiconductors


Select site:

English

UJA1061

Selection guide

Datasheet

UJA1061
(Product Specification)
22-Nov-07, 74 pages, 341 kB

Download all documentation

General description

The UJA1061 fail-safe System Basis Chip (SBC) replaces basic discrete components which are common in every Electronic Control Unit (ECU) with a Controller Area Network (CAN) and a Local Interconnect Network (LIN) interface. The fail-safe SBC supports all networking applications which control various power and sensor peripherals by using fault-tolerant CAN as the main network interface and LIN as a local sub-bus. The fail-safe SBC contains the following integrated devices:

  • ISO11898-3 compliant fault-tolerant CAN transceiver, interoperable with TJA1054, TJA1054A and TJA1055
  • LIN transceiver compliant with LIN 2.0 and SAE J2602, and compatible with LIN 1.3
  • Advanced independant watchdog
  • Dedicated voltage regulators for microcontroller and CAN transceiver
  • Serial peripheral interface (full duplex)
  • Local wake-up input port
  • Inhibit / limp home output port

In addition to the advantages of integrating these common ECU functions in a single package, the fail-safe SBC offers an intelligent combination of system-specific functions such as:

  • Advanced low power concept
  • Safe and controlled system start-up behavior
  • Advanced fail-safe system behavior that prevents any conceivable deadlock
  • Detailed status reporting on system and sub-system levels

The UJA1061 is designed to be used in combination with a microcontroller with a CAN controller. The fail-safe SBC ensures that the microcontroller is always started up in a defined manner. In failure situations the fail-safe SBC will maintain the microcontroller function for as long as possible, to provide full monitoring and software driven fall-back operation.

The UJA1061 is designed for 14 V single power supply architectures and for 14 V and 42 V dual power supply architectures.

Features

General

  • Contains a full set of CAN and LIN ECU functions:
    • CAN transceiver and LIN transceiver
    • Voltage regulator for the microcontroller (3.0 V, 3.3 V or 5.0 V)
    • Separate voltage regulator for the CAN transceiver (5 V)
    • Enhanced window watchdog with on-chip oscillator
    • Serial Peripheral Interface (SPI) for the microcontroller
    • ECU power management system
    • Fully integrated autonomous fail-safe system
  • Designed for automotive applications:
    • Supports 14 V, 24 V and 42 V architectures
    • Excellent ElectroMagnetic Compatibility (EMC) performance
    • +-8 kV ElectroStatic Discharge (ESD) protection Human Body Model (HBM) for off board pins
    • +-6 kV ElectroStatic Discharge (ESD) protection IEC 61000-4-2 for off board pins
    • +-60 V short-circuit proof CAN / LIN-bus pins
    • Battery and CAN / LIN-bus pins are protected against transients in accordance with ISO 7637
    • Very low sleep current
  • Supports remote flash programming via the CAN-bus
  • Small 8 mm x 11 mm HTSSOP32 package with low thermal resistance

CAN transceiver

  • ISO 11898-3 compliant fault-tolerant CAN transceiver
  • Enhanced error signalling and reporting
  • Dedicated low dropout voltage regulator for the CAN-bus:
    • Independent from microcontroller supply
    • Guarded by CAN-bus failure management
    • Significantly improves EMC performance
  • Partial networking option with global wake-up feature, allows selective CAN-bus communication without waking up sleeping nodes
  • Bus connections are truly floating when power is off
  • Ground shift detection

LIN transceiver

  • LIN 2.0 compliant LIN transceiver
  • Enhanced error signalling and reporting
  • Downward compatible with LIN 1.3 and the TJA1020

Power management

  • Smart operating modes and power management modes
  • Cyclic wake-up capability in Standby and Sleep mode
  • Local wake-up input with cyclic supply feature
  • Remote wake-up capability via the CAN-bus and LIN-bus
  • External voltage regulators can easily be incorporated in the power supply system (flexible and fail-safe)
  • 42 V battery related high-side switch for driving external loads such as relays and wake-up switches
  • Intelligent maskable interrupt output

Fail-safe features

  • Safe and predictable behavior under all conditions
  • Programmable fail-safe coded window and time-out watchdog with on-chip oscillator, guaranteeing autonomous fail-safe system supervision
  • Fail-safe coded 16-bit SPI interface for the microcontroller
  • Global enable pin for the control of safety critical hardware
  • Detection and detailed reporting of failures:
    • On-chip oscillator failure and watchdog alerts
    • Voltage regulator undervoltages
    • CAN and LIN-bus failures (short-circuits and open-circuit bus wires)
    • TXD and RXD clamping situations and short-circuits
    • Clamped or open reset line
    • SPI message errors
    • Overtemperature warning
    • ECU ground shift (two selectable thresholds)
  • Rigorous error handling based on diagnostics
  • 23 bits of access-protected RAM is available e.g. for logging of cyclic problems
  • Reporting in a single SPI message; no assembly of multiple SPI frames needed
  • Limp home output signal for activating application hardware in case system enters Fail-safe mode (e.g. for switching on warning lights)
  • Fail-safe coded activation of Software development mode and Flash mode
  • Unique SPI readable device type identification
  • Software initiated system reset

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
UJA1061TW/3V3UJA1061TW/3V3,5129352 815 36512Volume productionSOT549-1
(HTSSOP32)
Tube Dry PackStandard MarkingUJA1061TW/3V3
Always Pb-free
UJA1061TW/3V3UJA1061TW/3V3,5189352 815 36518Volume productionSOT549-1
(HTSSOP32)
Reel Dry Pack, SMD, 13"Standard MarkingUJA1061TW/3V3
Always Pb-free
UJA1061TW/5V0UJA1061TW/5V0,5129352 815 37512Volume productionSOT549-1
(HTSSOP32)
Tube Dry PackStandard MarkingUJA1061TW/5V0
Always Pb-free
UJA1061TW/5V0UJA1061TW/5V0,5189352 815 37518Volume productionSOT549-1
(HTSSOP32)
Reel Dry Pack, SMD, 13"Standard MarkingUJA1061TW/5V0
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
UJA1061TW/3V39352 815 36512  UJA1061TW/3V3,512        not available
UJA1061TW/3V39352 815 36518  UJA1061TW/3V3,518        not available
UJA1061TW/5V09352 815 37512  UJA1061TW/5V0,512        not available
UJA1061TW/5V09352 815 37518  UJA1061TW/5V0,518        not available

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ConfigurationCATEGORYFEATURESOperating
temp.(Cel)
No. of PinsPackage Material
UJA1061TW/3V3SOT549-1
(HTSSOP32)
5.5 ~ 27FT-CAN/LIN/voltage regulator/watchdog/SPIFail-Safe SBCISO11898-3/ LIN2.0 & J2602 compliant-40 ~ +12532HTSSOP32
UJA1061TW/5V0SOT549-1
(HTSSOP32)
5.5 ~ 27FT-CAN/LIN/voltage regulator/watchdog/SPIFail-Safe SBCISO11898-3/ LIN2.0 & J2602 compliant-40 ~ +12532HTSSOP32


Similar products
UJA1061 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.