The UJA1069 fail-safe System Basis Chip (SBC) replaces basic discrete components which are common in every Electronic Control Unit (ECU) with a Local Interconnect Network (LIN) interface. The fail-safe SBC supports all networking applications which control various power and sensor peripherals by using LIN as a local sub-bus. The fail-safe SBC contains the following integrated devices:
In addition to the advantages of integrating these common ECU functions in a single package, the fail-safe SBC offers an intelligent combination of system-specific functions such as:
The UJA1069 is designed to be used in combination with a microcontroller and a LIN controller. The fail-safe SBC ensures that the microcontroller is always started up in a defined manner. In failure situations the fail-safe SBC will maintain the microcontroller function for as long as possible, to provide full monitoring and software driven fall-back operation.
The UJA1069 is designed for 14 V single power supply architectures and for 14 V and 42 V dual power supply architectures.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| UJA1069TW/3V0 | 9352 815 38512 | Volume production | SOT549-1
(HTSSOP32) | Tube Dry Pack | Standard Marking | UJA1069TW/3V0
| ||
| UJA1069TW/3V0 | 9352 815 38518 | Volume production | SOT549-1
(HTSSOP32) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW/3V0
| ||
| UJA1069TW/3V3 | 9352 815 39512 | Volume production | SOT549-1
(HTSSOP32) | Tube Dry Pack | Standard Marking | UJA1069TW/3V3
| ||
| UJA1069TW/3V3 | 9352 815 39518 | Volume production | SOT549-1
(HTSSOP32) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW/3V3
| ||
| UJA1069TW/5V0 | 9352 815 41512 | Volume production | SOT549-1
(HTSSOP32) | Tube Dry Pack | Standard Marking | UJA1069TW/5V0
| ||
| UJA1069TW/5V0 | 9352 815 41518 | Volume production | SOT549-1
(HTSSOP32) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW/5V0
| ||
| UJA1069TW24/3V0 | UJA1069TW24/3V0 | 9352 800 16512 | Volume production | SOT864-1
(HTSSOP24) | Tube Dry Pack | Standard Marking | UJA1069TW24/3V0
| |
| UJA1069TW24/3V0 | UJA1069TW24/3V0-T | 9352 800 16518 | Volume production | SOT864-1
(HTSSOP24) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW24/3V0
| |
| UJA1069TW24/3V3 | UJA1069TW24/3V3 | 9352 800 14512 | Volume production | SOT864-1
(HTSSOP24) | Tube Dry Pack | Standard Marking | UJA1069TW24/3V3
| |
| UJA1069TW24/3V3 | UJA1069TW24/3V3-T | 9352 800 14518 | Volume production | SOT864-1
(HTSSOP24) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW24/3V3
| |
| UJA1069TW24/5V0 | UJA1069TW24/5V0 | 9352 800 13512 | Volume production | SOT864-1
(HTSSOP24) | Tube Dry Pack | Standard Marking | UJA1069TW24/5V0
| |
| UJA1069TW24/5V0 | UJA1069TW24/5V0-T | 9352 800 13518 | Volume production | SOT864-1
(HTSSOP24) | Reel Dry Pack, SMD, 13" | Standard Marking | UJA1069TW24/5V0
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| UJA1069TW/3V0 | 9352 815 38512 | not available | ||||||
| UJA1069TW/3V0 | 9352 815 38518 | not available | ||||||
| UJA1069TW/3V3 | 9352 815 39512 | not available | ||||||
| UJA1069TW/3V3 | 9352 815 39518 | not available | ||||||
| UJA1069TW/5V0 | 9352 815 41512 | not available | ||||||
| UJA1069TW/5V0 | 9352 815 41518 | not available | ||||||
| UJA1069TW24/3V0 | 9352 800 16512 | not available | ||||||
| UJA1069TW24/3V0 | 9352 800 16518 | not available | ||||||
| UJA1069TW24/3V3 | 9352 800 14512 | not available | ||||||
| UJA1069TW24/3V3 | 9352 800 14518 | not available | ||||||
| UJA1069TW24/5V0 | 9352 800 13512 | not available | ||||||
| UJA1069TW24/5V0 | 9352 800 13518 | not available |
Support Documents
| Type number | Package | Supply voltage(V) | Configuration | CATEGORY | FEATURES | Operating temp.(Cel) | No. of Pins | Package Material |
|---|---|---|---|---|---|---|---|---|
| UJA1069TW/3V0 | SOT549-1
(HTSSOP32) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | -32 | - HTSSOP24 - HTSSOP32 |
| UJA1069TW/3V3 | SOT549-1
(HTSSOP32) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | -32 | - HTSSOP24 - HTSSOP32 |
| UJA1069TW/5V0 | SOT549-1
(HTSSOP32) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | -32 | - HTSSOP24 - HTSSOP32 |
| UJA1069TW24/3V0 | SOT864-1
(HTSSOP24) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | - HTSSOP24 - HTSSOP32 | |
| UJA1069TW24/3V3 | SOT864-1
(HTSSOP24) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | - HTSSOP24 - HTSSOP32 | |
| UJA1069TW24/5V0 | SOT864-1
(HTSSOP24) | 5.5 ~ 27 | - LIN2.0 / SAE J2602 transceiver - Voltage regulator - Watchdog - SPI | Fail-safe SBC | - Local wake-up - Battery monitoring - Limp home | -40 ~ +125 | - HTSSOP24 - HTSSOP32 |
Similar products
UJA1069
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.