The XA-C3 is a member of the Philips XA (eXtended Architecture) family of high-performance 16-bit single-chip microcontrollers. The XA-C3 combines an array of standard peripherals together with a PeliCAN CAN 2.0B engine and unique "Message Management" hardware to provide integrated support for most CAN Transport Layer (CTL) protocols such as DeviceNet, CANopen and OSEK. For additional details.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAC37KFBD/00 | PXAC37KFBD/00,157 | 9352 665 18157 | Volume production | SOT389-1
(LQFP44) | Tray Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAC37KFA/00 | PXAC37KFA/00,512 | 9352 665 16512 | Withdrawn Replacement product | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PXAC37KFBD/00 | PXAC37KFBD/00,157 | PXAC37KFBD_00 |
| week 33, 2004 | 2,84 | 2,58E+08 | 1 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PXAC37KFA/00 | PXAC37KFA/00,512 | Not available |
| week 45, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PXAC37KFBD/00 | 9352 665 18157 | PXAC37KFBD/00,157 | JAPAN | CHIP ONE STOP | no | 03/15/2010 | Buy online | Order samples |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PXAC37KFA/00 | 935266516512 | 31-Mar-09 | 30-jun-09 | See Comments | DN 61 |
| Standard End of Life. Contact marketing and sales. |
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | CAN | UART | SPI | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAC37KFA/00 | SOT187-2
(PLCC44) | PLCC44 | 32.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 1.0 | 3.0 | F | 4.5 | 5.5 | XA 16-bit microcontroller family 32K/1024 OTP/ROM CAN transport layer controller 1 UART, 1 SPI Port, CAN 2.0B, 32 CAN ID Filters, transport layer co-processor |
| PXAC37KFBD/00 | SOT389-1
(LQFP44) | LQFP44 | 32.0 | 1024.0 | 32.0 | 1.0 | 1.0 | 1.0 | 3.0 | F | 4.5 | 5.5 | XA 16-bit microcontroller family 32K/1024 OTP/ROM CAN transport layer controller 1 UART, 1 SPI Port, CAN 2.0B, 32 CAN ID Filters, transport layer co-processor |
Similar products
XA-C3
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.