NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.7, 25-Mar-02, 36 pages, 222 kB

Download all documentation

XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The Philips Semiconductors XA (eXtended Architecture) family of 16-bit single-chip microcontrollers is powerful enough to easily handle the requirements of high performance embedded applications, yet inexpensive enough to compete in the market for high-volume, low-cost applications.

The XA family provides an upward compatibility path for 80C51 users who need higher performance and 64k or more of program memory. Existing 80C51 code can also easily be translated to run on XA microcontrollers.

The performance of the XA architecture supports the comprehensive bit-oriented operations of the 80C51 while incorporating support for multi-tasking operating systems and high-level languages such as C. The speed of the XA architecture, at 10 to 100 times that of the 80C51, gives designers an easy path to truly high performance embedded control.

The XA architecture supports:

  • Upward compatibility with the 80C51 architecture
  • 16-bit fully static CPU with a 24-bit program and data address range
  • Eight 16-bit CPU registers each capable of performing all arithmetic and logic operations as well as acting as memory pointers. Operations may also be performed directly to memory.
  • Both 8-bit and 16-bit CPU registers, each capable of performing all arithmetic and logic operations.
  • An enhanced instruction set that includes bit intensive logic operations and fast signed or unsigned 16?16 multiply and 32 / 16 divide
  • Instruction set tailored for high level language support
  • Multi-tasking and real-time executives that include up to 32 vectored interrupts, 16 software traps, segmented data memory, and banked registers to support context switching
  • Low power operation, which is intrinsic to the XA architecture, includes power-down and idle modes.

More detailed information on the core is available in the XA User Guide.

Features

  • 20-bit address range, 1 megabyte each program and data space.
  • 2.7 V to 5.5 V operation
  • 512 bytes of on-chip data RAM
  • Three counter/timers with enhanced features (equivalent to 80C51 T0, T1, and T2)
  • Watchdog timer
  • Two enhanced UARTs
  • Four 8-bit I/O ports with 4 programmable output configurations
  • 44-pin PLCC and 44-pin LQFP packages

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PXAG30KBAPXAG30KBA,5129352 705 80512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
PXAG30KBBDPXAG30KBBD,1579352 705 81157Volume productionSOT389-1
(LQFP44)
Tray Pack, Bakeable, MultipleStandard Marking
PXAG30KFAPXAG30KFA,5129352 715 22512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
PXAG30KFAPXAG30KFA,5189352 715 22518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking
PXAG30KFBDPXAG30KFBD,1579352 705 82157Volume productionSOT389-1
(LQFP44)
Tray Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PXAG30KBA/CP3223PXAG30KBA/CP3223,59352 719 69518Withdrawn
Replacement product
SOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PXAG30KBAPXAG30KBA,512PXAG30KBA
week 42, 2004 2,842,58E+083
PXAG30KBBDPXAG30KBBD,157PXAG30KBBD
week 33, 2004 2,842,58E+081
PXAG30KFAPXAG30KFA,512PXAG30KFA
week 44, 2004 2,842,58E+083
PXAG30KFAPXAG30KFA,518PXAG30KFA
Always Pb-free 2,842,58E+083
PXAG30KFBDPXAG30KFBD,157PXAG30KFBD
week 33, 2004 2,842,58E+081

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
PXAG30KBA/CP3223PXAG30KBA/CP3223,5Not available
week 40, 2004 2,842,58E+083

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PXAG30KBA9352 705 80512  PXAG30KBA,512  9.1400NAARROW ELECTRONICS529 3/18/2010Buy onlinenot available
    NADIGI-KEY CORPORATION1,099 3/18/2010Buy online 
    NAAVNET ELECTRONICS MARKETING103 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
PXAG30KBBD9352 705 81157  PXAG30KBBD,157  9.1400NAARROW ELECTRONICS157 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION752 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
PXAG30KFA9352 715 22512  PXAG30KFA,512  10.8400NAARROW ELECTRONICS512 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS27 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
PXAG30KFA9352 715 22518  PXAG30KFA,518  NAARROW ELECTRONICS512 3/18/2010Buy onlinenot available
PXAG30KFBD9352 705 82157  PXAG30KFBD,157  10.8400NAARROW ELECTRONICS157 3/18/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION544 3/18/2010Buy online 
    NAFUTURE ELECTRONICS800 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
PXAG30KBA/CP322393527196951831-Mar-0830-Jun-08PXAG30KFADN 59
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
PXAG30KBASOT187-2
(PLCC44)
PLCC4430.0512.032.02.03.0B2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs
PXAG30KBA/CP3223SOT187-2
(PLCC44)
PLCC4430.0512.032.02.03.0B2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs
PXAG30KBBDSOT389-1
(LQFP44)
LQFP4430.0512.032.02.03.0B2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs
PXAG30KFASOT187-2
(PLCC44)
PLCC4430.0512.032.02.03.0F2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs
PXAG30KFBDSOT389-1
(LQFP44)
LQFP4430.0512.032.02.03.0F2.75.5XA 16-bit microcontroller family 512 B RAM, watchdog, 2 UARTs


Similar products
XA-G30 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.