The Philips Semiconductors XA (eXtended Architecture) family of 16-bit single-chip microcontrollers is powerful enough to easily handle the requirements of high performance embedded applications, yet inexpensive enough to compete in the market for high-volume, low-cost applications.
The XA family provides an upward compatibility path for 80C51 users who need higher performance and 64k or more of program memory. Existing 80C51 code can also easily be translated to run on XA microcontrollers.
The performance of the XA architecture supports the comprehensive bit-oriented operations of the 80C51 while incorporating support for multi-tasking operating systems and high-level languages such as C. The speed of the XA architecture, at 10 to 100 times that of the 80C51, gives designers an easy path to truly high performance embedded control.
The XA architecture supports:More detailed information on the core is available in the XA User Guide.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAG37KFA | PXAG37KFA,512 | 9352 635 02512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAG37KBA | PXAG37KBA,512 | 9352 635 01512 | Discontinued Replacement product | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PXAG37KFA | PXAG37KFA,512 | PXAG37KFA |
| week 36, 2004 | 2,84 | 2,58E+08 | NA |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PXAG37KBA | PXAG37KBA,512 | Not available |
| week 36, 2004 | 2,84 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PXAG37KFA | 9352 635 02512 | PXAG37KFA,512 | 14.7700 | NA | ARROW ELECTRONICS | 1,020 | 11/6/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 865 | 11/7/2009 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PXAG37KBA | 935263501512 | 31-Mar-09 | 30-jun-09 | PXAG37KFA | DN 61 |
| Standard End of Life. |
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAG37KBA | SOT187-2
(PLCC44) | PLCC44 | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | B | 2.7 | 5.5 | XA 16-bit microcontroller family 32K OTP, 512 B RAM, watchdog, 2 UARTs |
| PXAG37KFA | SOT187-2
(PLCC44) | PLCC44 | 30.0 | 512.0 | 32.0 | 2.0 | 3.0 | F | 2.7 | 5.5 | XA 16-bit microcontroller family 32K OTP, 512 B RAM, watchdog, 2 UARTs |
Similar products
XA-G37
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.