NXP Semiconductors


Select site:

English

Datasheet

XA-H3
(Preliminary Specification)
24-Sep-99, 36 pages, 200 kB

Download all documentation

XA-H3 - CMOS 16-bit highly integrated microcontroller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The powerful 16-bit XA CPU core and rich feature set make the XA-H3 and XA-H4 devices ideal for high-performance real-time applications such as industrial control and networking. By supporting of up to 32 MB of external memory, these devices provide a low-cost solution to embedded applications of any complexity. Features like DMA, memory controller and four advanced UARTs help solve I/O intensive tasks with a minimum of CPU load.

The XA-H3 feature set is a subset of the XA-H4 . The XA-H3/H4 devices are members of the Philips XA (eXtended Architecture) family of high performance 16-bit microcontrollers.

The XA-H3 and XA-H4 are designed to significantly minimize the need for external components.

Features

  • Large Memory Support (up to 6 MB external)
  • De-multiplexed Address/Data Bus
  • Six Programmable Chip Selects
    - Support for Unified Memory - allows easy user modification of all code
    - External ISP Flash support for easy code download
  • Dynamic Bus Sizing - each of 6 Chip Selects can be programmed for 8-bit or 16-bit bus.
  • Dynamic Bus Timing - each of 6 chip selects has individual programmable bus timing.
  • 32 Programmable General Purpose I/O Pins
  • Four UARTs with 230.4 kbps capability
  • Eight DMA Channels


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PXAH30KFBEPXAH30KFBE,5579352 644 40557Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PXAH30KFBEPXAH30KFBE,557PXAH30KFBE
week 26, 2004 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PXAH30KFBE9352 644 40557  PXAH30KFBE,557        Order samples

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
RAM
(B)
I/O
pins
UART
Timers
@ temperature
range
@ VDD
[min](V)
@ VDD
[max]
(V)
@ product description
PXAH30KFBESOT407-1
(LQFP100)
LQFP10030.0256.033.04.02.0F2.75.5CMOS 16-bit highly integrated microcontroller


Similar products
XA-H3 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.