The powerful 16-bit XA CPU core and rich feature set make the XA-H3 and XA-H4 devices ideal for high-performance real-time applications such as industrial control and networking. By supporting of up to 32 MB of external memory, these devices provide a low-cost solution to embedded applications of any complexity. Features like DMA, memory controller and four advanced USARTs help solve I/O intensive tasks with a minimum of CPU load.
The XA-H3 feature set is a subset of the XA-H4 . The XA-H3/H4 devices are members of the Philips XA (eXtended Architecture) family of high performance 16-bit microcontrollers.
The XA-H3 and XA-H4 are designed to significantly minimize the need for external components.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAH40KFBE | PXAH40KFBE,557 | 9352 644 42557 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PXAH40KFBE | PXAH40KFBE,557 | PXAH40KFBE |
| week 26, 2004 | 2,84 | 2,58E+08 | 2 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PXAH40KFBE | 9352 644 42557 | PXAH40KFBE,557 | Order samples |
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAH40KFBE | SOT407-1
(LQFP100) | LQFP100 | 30.0 | 256.0 | 33.0 | 4.0 | 2.0 | F | 2.7 | 5.5 | CMOS 16-bit highly integrated microcontroller |
Similar products
XA-H4
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.