The XA-S3 device is a member of Philips Semiconductors? XA (eXtended Architecture) family of high performance 16-bit single-chip microcontrollers.
The XA-S3 device combines many powerful peripherals on one chip. With its high performance A/D converter, timers/counters, watchdog, Programmable Counter Array (PCA), I²C interface, dual UARTs, and multiple general purpose I/O ports, it is suited for general multipurpose high performance embedded control functions.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PXAS30KBA | PXAS30KBA,512 | 9352 623 83512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS30KBBE | PXAS30KBBE,557 | 9352 623 85557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| PXAS30KFA | PXAS30KFA,512 | 9352 623 82512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS37KBA | PXAS37KBA,512 | 9352 623 77512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | |
| PXAS37KBBE | PXAS37KBBE,557 | 9352 623 79557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PXAS30KBA | PXAS30KBA,512 | PXAS30KBA |
| week 41, 2004 | 2,84 | 2,58E+08 | 3 | |
| PXAS30KBBE | PXAS30KBBE,557 | PXAS30KBBE |
| week 33, 2004 | 2,84 | 2,58E+08 | 2 | |
| PXAS30KFA | PXAS30KFA,512 | PXAS30KFA |
| week 41, 2004 | 2,84 | 2,58E+08 | 3 | |
| PXAS37KBA | PXAS37KBA,512 | PXAS37KBA |
| week 41, 2004 | 2,84 | 2,58E+08 | 3 | |
| PXAS37KBBE | PXAS37KBBE,557 | PXAS37KBBE |
| week 33, 2004 | 2,84 | 2,58E+08 | 2 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PXAS30KBA | 9352 623 83512 | PXAS30KBA,512 | 14.9400 | NA | ARROW ELECTRONICS | 512 | 3/12/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 608 | 3/12/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 648 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| PXAS30KBBE | 9352 623 85557 | PXAS30KBBE,557 | 14.9400 | NA | ARROW ELECTRONICS | 557 | 3/12/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 2,265 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| PXAS30KFA | 9352 623 82512 | PXAS30KFA,512 | 16.2900 | NA | ARROW ELECTRONICS | 512 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 588 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| PXAS37KBA | 9352 623 77512 | PXAS37KBA,512 | 21.7100 | NA | ARROW ELECTRONICS | 512 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 241 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| PXAS37KBBE | 9352 623 79557 | PXAS37KBBE,557 | 22.1600 | NA | ARROW ELECTRONICS | 557 | 3/12/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 254 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online |
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | RAM (B) | I/O pins | UART | Timers | @ temperature range | @ VDD [min](V) | @ VDD [max] (V) | @ product description | I2C | ADC |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PXAS30KBA | SOT188-2
(PLCC68) | PLCC68 | 30.0 | 1024.0 | 50.0 | 2.0 | 3.0 | B | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range | 1.0 | 8.0 |
| PXAS30KBBE | SOT315-1
(LQFP80) | LQFP80 | 30.0 | 1024.0 | 50.0 | 2.0 | 3.0 | B | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range | 1.0 | 8.0 |
| PXAS30KFA | SOT188-2
(PLCC68) | PLCC68 | 30.0 | 1024.0 | 50.0 | 2.0 | 3.0 | F | 2.7 | 5.5 | XA 16-bit microcontroller 32 K/1 K OTP/ROM/ROMless, 8-channel 8-bit A/D, low voltage (2.7 V 5.5 V), I2C, 2 UARTs, 16 MB address range | 1.0 | 8.0 |
| PXAS37KBA | SOT188-2
(PLCC68) | PLCC68 | 30.0 | 1024.0 | 50.0 | 2.0 | 3.0 | B | 2.7 | 5.5 | CMOS 16-bit highly integrated microcontroller | 1.0 | 8.0 |
| PXAS37KBBE | SOT315-1
(LQFP80) | LQFP80 | 30.0 | 1024.0 | 50.0 | 2.0 | 3.0 | B | 2.7 | 5.5 | CMOS 16-bit highly integrated microcontroller | 1.0 | 8.0 |
Similar products
XA-S3
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.