Passivated sensitive gate 4-Q triac in a SOT223 surface-mountable plastic package
| Symbol | Parameter | Conditions | Min | Typ/Nom | Max | Unit |
|---|---|---|---|---|---|---|
| VDRM | repetitive peak off-state voltage | 600 | V | |||
| IT(RMS) | RMS on-state current | half sine wave; Tsp ≤ 89 °C | 1 | A | ||
| Static characteristics | ||||||
| IGT | gate trigger current | VD = 12 V; T2+ G-; Tj = 25 °C | 3 | mA | ||
| IGT | gate trigger current | VD = 12 V; T2- G-; Tj = 25 °C | 3 | mA | ||
| IGT | gate trigger current | VD = 12 V; T2+ G+; Tj = 25 °C | 3 | mA | ||
| IGT | gate trigger current | VD = 12 V; T2- G+; Tj = 25 °C | 5 | mA | ||
Z0103MN links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
| Pin | Symbol | Description | Simplified outline | Graphic symbol |
|---|---|---|---|---|
| 1 | T1 | main terminal 1 | ![]() | ![]() |
| 2 | T2 | main terminal 2 | ||
| 3 | G | gate | ||
| 4 | T2 | main terminal 2 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| Z0103MN | 934057053135 | Z0103MN,135 | 0.15 | NA | MOUSER ELECTRONICS | 1,395 | 00 | 2/6/2010 | Buy online | Order samples |
| NA | ARROW ELECTRONICS | 135 | 00 | 2/8/2010 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 16,000 | 00 | 2/6/2010 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 18,547 | 00 | 2/6/2010 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 1,395 | 00 | 2/6/2010 | Buy online | |||||
| NA | AVNET ELECTRONICS MARKETING | 4,000 | 00 | 2/8/2010 | Buy online | |||||
| JAPAN | CHIP ONE STOP | yes | 00 | 02/09/2010 | Buy online | |||||
| ASIA | WPI | 12,000 | 40004000 | 02/08/2010 | Buy online |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| Z0103MN | Z0103MN,135 | 9340 570 53135 | Volume production | SOT223
(SC-73) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| Z0103MN | Z0103MN,135 | Z0103MN |
| week 35, 2003 |