The ISP1105/1106 range of Universal Serial Bus (USB) transceivers are compliant with the Universal Serial Bus Specification Rev. 2.0. They can transmit and receive serial data at both full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data rates. The ISP1105/1106 range can be used as a USB device transceiver or a USB host transceiver.
They allow USB Application Specific ICs (ASICs) and Programmable Logic Devices (PLDs) with power supply voltages from 1.65 V to 3.6 V to interface with the physical layer of the Universal Serial Bus. They have an integrated 5 V-to-3.3 V voltage regulator for direct powering via the USB supply VBUS .
ISP1105 allows single-ended and differential input modes selectable by a MODE input and it is available in HVQFN16 and HBCC16 packages. ISP1106 allows only differential input mode and is available in both TSSOP16 and HBCC16 packages.
The ISP1105/1106 are ideal for portable electronics devices such as mobile phones, digital still cameras, Personal Digital Assistants (PDA) and Information Appliances (IA).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1105BS | ISP1105BS-G | 9352 732 37115 | Volume production | SOT758-1
(HVQFN16) | Reel Pack, SMD, 7" | Standard Marking | ISP1105BS
| Always Pb-free |
| ISP1105BS | ISP1105BS-T | 9352 732 37118 | Volume production | SOT758-1
(HVQFN16) | Reel Pack, SMD, 13" | Standard Marking | ISP1105BS
| Always Pb-free |
| ISP1105W | ISP1105W-G | 9352 698 23115 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 7" | Standard Marking | ISP1105W
| Always Pb-free |
| ISP1105W | ISP1105W-T | 9352 698 23118 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 13" | Standard Marking | ISP1105W
| Always Pb-free |
| ISP1106DH | ISP1106DH-T | 9352 698 24118 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13" | Standard Marking | ISP1106DH
| week 42, 2004 |
| ISP1106W | ISP1106W-G | 9352 698 25115 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 7" | Standard Marking | ISP1106W
| Always Pb-free |
| ISP1106W | ISP1106W-T | 9352 698 25118 | Volume production | SOT639-2
(HBCC16) | Reel Pack, SMD, 13" | Standard Marking | ISP1106W
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1105BS | 9352 732 37115 | not available | ||||||
| ISP1105BS | 9352 732 37118 | NA | AVNET ELECTRONICS MARKETING | 5,890 | 11/25/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 12,000 | 11/29/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 15,046 | 11/29/2008 | Buy online | ||||
| ISP1105W | 9352 698 23115 | NA | ARROW ELECTRONICS | 1,400 | 11/25/2008 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,800 | 11/25/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,800 | 11/29/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 3,570 | 11/29/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 3,900 | 11/25/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 840 | 11/29/2008 | Buy online | ||||
| ISP1105W | 9352 698 23118 | Order samples | ||||||
| ISP1106DH | 9352 698 24118 | NA | AVNET ELECTRONICS MARKETING | 25,000 | 11/25/2008 | Buy online | not available | |
| NA | FUTURE ELECTRONICS- NORTH AMER | 3,000 | 11/25/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,946 | 11/29/2008 | Buy online | ||||
| ISP1106W | 9352 698 25115 | NA | DIGI-KEY CORPORATION | 1,400 | 11/29/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,800 | 11/29/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,398 | 11/29/2008 | Buy online | ||||
| ISP1106W | 9352 698 25118 | not available |
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|
| ISP1105BS | SOT758-1
(HVQFN16) | PDA, mobile phone, DSC | allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
| ISP1105W | SOT639-2
(HBCC16) | PDA, mobile phone, DSC | allows selectable differential or single-ended input mode; voltage regulator 5.0 V-to-3.3 V | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
| ISP1106DH | SOT403-1
(TSSOP16) | PDA, mobile phone, DSC | allows differential input mode only; voltage regulator 5.0 V-to-3.3 V | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
| ISP1106W | SOT639-2
(HBCC16) | PDA, mobile phone, DSC | allows differential input mode only; voltage regulator 5.0 V-to-3.3 V | dual supply: main 3.0 to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s) data transfer rates |
Similar products
ISP1105/1106
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.