NXP Semiconductors


Select site:

English

General description

The ISP1110 is a Universal Serial Bus (USB) transceiver that supports Universal Asynchronous Receiver-Transmitter (UART) signaling mode.

The ISP1110 USB transceiver is fully compliant with Universal Serial Bus Specification Rev. 2.0. The ISP1110 can transmit and receive USB data at full-speed (12 Mbit/s).

The ISP1110 transceiver allows USB Application Specific Integrated Circuits (ASICs) with I/O power supply voltage from 1.65 V to 2.85 V to interface to the physical layer of the USB. The transceiver has an integrated 5 V-to-3.3 V voltage regulator for direct powering through USB supply line VBUS and an integrated voltage detector to detect the presence of the VBUS voltage on the VCC(5V0) pin. When VBUS is present, the transceiver is in USB mode. When VBUS is not present, the transceiver can be set to UART signaling mode.

The ISP1110 transceiver is available in HBCC16 lead-free and halogen-free package.

Features

  • Fully complies with Universal Serial Bus Specification Rev. 2.0
  • Supports USB data transfer at full-speed (12 Mbit/s)
  • Integrated DP pull-up resistor to reduce external components
  • Implemented internal DP pull-up resistor as described in ECN_27pct_Resistor
  • Integrated 5 V-to-3.3 V voltage regulator to power through USB line VBUS
  • VBUS voltage presence is indicated on pin VBUSDET
  • Pins VP and VM function in bidirectional mode, allowing pin count saving for ASIC interface
  • Used as a USB peripheral transceiver
  • Stable RCV output during Single-Ended Zero (SE0) condition
  • Two single-ended receivers with hysteresis
  • Low-power operation
  • Supports 2.8 V UART signaling mode on the DP and DM lines
  • Supports VCC(I/O) voltage range from 1.65 V to 2.85 V
  • Supports VCC(UART) voltage range from 2.7 V to 4.5 V
  • Off-state supply current from VCC(UART) is less than 3 uA
  • Static current from VCC(I/O) is less than 3 uA (typical 1 uA)
  • Available in small HBCC16 (3 mm x 3 mm) lead-free and halogen-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1110VHISP1110VH-G9352 800 35115Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 7"Standard MarkingISP1110VH
ISP1110VHISP1110VH-T9352 800 35118Volume productionSOT639-2
(HBCC16)
Reel Pack, SMD, 13"Standard MarkingISP1110VH

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1110VH9352 800  35115  NADIGI-KEY CORPORATION1,4006/29/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,2566/29/2008 Buy online  
ISP1110VH9352 800  35118       not available

Applications

  • Mobile phone
  • Personal Digital Assistant (PDA)
  • Other portable devices


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Support Documents

75015937; NXP USB products (01-Feb-07)
75015349; USB host and peripheral transceiver with UART signaling (2005-11-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFEATURESInterfacesOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1110VHSOT639-2
(HBCC16)
ASICs with digital interface I/O voltage 1.65 V to 2.85 V USB transceiver with UART signaling USB; Supports 2.8 V UART signaling dual supply: main 4.0 to 5.5 V, digital I/O I/F 1.65 V to 2.85 V; Power supply input of 2.7 V to 4.5 V for UART signaling USB at full-speed (12 Mbit/s)data transfer rate

Similar products

ISP1110 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.