NXP Semiconductors


Select site:

English

Datasheet

ISP1161A
(Product Specification)
23-Dec-04, 132 pages, 588 kB

Download all documentation

General description

The ISP1161A is a single-chip Universal Serial Bus (USB) Host Controller (HC) and Device Controller (DC). The Host Controller portion of the ISP1161A complies with Universal Serial Bus Specification Rev. 2.0, supporting data rates at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The Device Controller portion of the ISP1161A also complies with Universal Serial Bus Specification Rev. 2.0, supporting data rates at full-speed (12 Mbit/s). These two USB controllers, the HC and the DC, share the same microprocessor bus interface. They have the same data bus, but different I/O locations. They also have separate interrupt request output pins, separate DMA channels that include separate DMA request output pins and DMA acknowledge input pins. This makes it possible for a microprocessor to control both the USB HC and the USB DC at the same time.

ISP1161A provides two downstream ports for the USB HC and one upstream port for the USB DC. Each downstream port has an overcurrent (OC) detection input pin and power supply switching control output pin. The upstream port has a VBUS detection input pin. ISP1161A also provides separate wake-up input pins and suspended status output pins for the USB HC and the USB DC, respectively. This makes power management flexible. The downstream ports for the HC can be connected with any USB compliant devices and hubs that have USB upstream ports. The upstream port for the DC can be connected to any USB compliant USB host and USB hubs that have USB downstream ports.

The HC is adapted from the Open Host Controller Interface Specification for USB Release 1.0a, referred to as OHCI in the rest of this document.

The DC is compliant with most USB device class specifications such as Imaging Class, Mass Storage Devices, Communication Devices, Printing Devices and Human Interface Devices.

ISP1161A is well suited for embedded systems and portable devices that require a USB host only, a USB device only, or a combination of a configurable USB host and USB device. ISP1161A brings high flexibility to the systems that have it built-in. For example, a system that uses an ISP1161A allows it not only to be connected to a PC or USB hub with a USB downstream port, but also to be connected to a device that has a USB upstream port such as a USB printer, USB camera, USB keyboard or a USB mouse. Therefore, the ISP1161A enables peer-to-peer connectivity between embedded systems. An interesting application example is to connect an ISP1161A HC with an ISP1161A DC.

Consider an example of an ISP1161A being used in a Digital Still Camera (DSC) design. Figure 1 shows an ISP1161A being used as a USB DC. Figure 2 shows an ISP1161A being used as a USB HC. Figure 3 shows an ISP1161A being used as a USB HC and a USB DC at the same time.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • The Host Controller portion of the ISP1161A supports data transfer at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s); the Device Controller portion of the ISP1161A supports data transfer at full-speed (12 Mbit/s)
  • Combines the HC and the DC in a single chip
  • On-chip DC complies with most USB device class specifications
  • Both the HC and the DC can be accessed by an external microprocessor via separate I/O port addresses
  • Selectable one or two downstream ports for the HC and one upstream port for the DC
  • High-speed parallel interface to most of the generic microprocessors and Reduced Instruction Set Computer (RISC) processors such as:
    • Hitachir SuperHTM SH-3 and SH-4
    • MIPS-basedTM RISC
    • ARM7TM, ARM9TM, StrongARMR
  • Maximum 15 Mbyte/s data transfer rate between the microprocessor and the HC, 11.1 Mbyte/s data transfer rate between the microprocessor and the DC
  • Supports single-cycle and burst mode DMA operations
  • Up to 14 programmable USB endpoints with 2 fixed control IN/OUT endpoints for the DC
  • Built-in separate FIFO buffer RAM for the HC (4 kbytes) and DC (2462 bytes)
  • Endpoints with double buffering to increase throughput and ease real-time data transfer for both DC transfers and HC isochronous (ISO) transactions
  • 6 MHz crystal oscillator with integrated PLL for low EMI
  • Controllable LazyClock (100 kHz +- 50 pct) output during 'suspend'
  • Clock output with programmable frequency (3 MHz to 48 MHz)
  • Software controlled connection to the USB bus (SoftConnect) on upstream port for the DC
  • Good USB connection indicator that blinks with traffic (GoodLink) for the DC
  • Software selectable internal 15 kOhm pull-down resistors for HC downstream ports
  • Dedicated pins for suspend sensing output and wake-up control input for flexible applications
  • Global hardware reset input pin and separate internal software reset circuits for HC and DC
  • Operation from a 5 V or a 3.3 V power supply
  • Operating temperature range -40 Cel to+85 Cel
  • Available in two LQFP64 packages (SOT314-2 and SOT414-1).

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1161ABDISP1161ABD9352 701 34157Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, MultipleStandard MarkingISP1161ABD
week 17, 2004
ISP1161ABMISP1161ABM-T9352 701 35518Volume productionSOT414-1
(LQFP64)
Reel Dry Pack, SMD, 13"Standard MarkingISP1161ABM
week 22, 2004
ISP1161ABMISP1161ABM-S9352 701 35551Volume productionSOT414-1
(LQFP64)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1161ABM
week 22, 2004
ISP1161ABMISP1161ABM9352 701 35557Volume productionSOT414-1
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1161ABM
week 22, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1161ABD9352 701  34157       not available
ISP1161ABM9352 701  35518       not available
ISP1161ABM9352 701  35551        Order samples
ISP1161ABM9352 701  35557       not available

Applications

  • Personal Digital Assistant (PDA)
  • Digital camera
  • Third-generation (3-G) phone
  • Set-Top Box (STB)
  • Information Appliance (IA)
  • Photo printer
  • MP3 jukebox
  • Game console.


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

Support Documents

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1161ABDSOT314-2
(LQFP64)
DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC core 3.3 V; single supply 3.3 V or 5.0 V USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mbyte/s 2
ISP1161ABMSOT414-1
(LQFP64)
DSC, STB, PDA, mobile phone, Web appliance, digital audio jukebox Host stack written in C; DC has 14 programmable endpoints, max 11.1 MB/s transfer rate between uP and DC core 3.3 V; single supply 3.3 V or 5.0 V USB. Device controller (DC) at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, host controller (HC) at LS, parallel I/F between system uC and uP at max 15 Mbyte/s 2

Similar products

ISP1161A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.