The ISP1181A is a Universal Serial Bus (USB) peripheral controller that complies with Universal Serial Bus Specification Rev. 2.0, supporting data transfer at full-speed (12 Mbit/s). It provides full-speed USB communication capacity to microcontroller or microprocessor-based systems. The ISP1181A communicates with the system's microcontroller or microprocessor through a high-speed general-purpose parallel interface.
The ISP1181A supports fully autonomous, multi-configurable Direct Memory Access (DMA) operation.
The modular approach to implementing a USB peripheral controller allows the designer to select the optimum system microcontroller from the wide variety available. The ability to reuse existing architecture and firmware investments shortens development time, eliminates risks and reduces costs. The result is fast and efficient development of the most cost-effective USB peripheral solution.
The ISP1181A is ideally suited for application in many personal computer peripherals such as printers, communication devices, scanners, external mass storage (Zip drive) devices and digital still cameras. It offers an immediate cost reduction for applications that currently use SCSI implementations.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1181ABS | ISP1181ABS-T | 9352 698 86518 | Volume production | SOT619-2
(HVQFN48) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1181ABS
| week 41, 2004 |
| ISP1181ABS | ISP1181ABS-S | 9352 698 86551 | Volume production | SOT619-2
(HVQFN48) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1181ABS
| week 41, 2004 |
| ISP1181ADGG | ISP1181ADGG-T | 9352 698 52118 | Volume production | SOT362-1
(TSSOP48) | Reel Pack, SMD, 13" | Standard Marking | ISP1181ADGG
| week 44, 2005 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1181ABS | 9352 698 86518 | not available | ||||||
| ISP1181ABS | 9352 698 86551 | not available | ||||||
| ISP1181ADGG | 9352 698 52118 | NA | MOUSER ELECTRONICS | 2,000 | 9/5/2008 | Buy online | not available |
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|
| ISP1181ABS | SOT619-2
(HVQFN48) | digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle | 16 endpoints, 2462 byte FIFO, bus-powered | core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V | USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP |
| ISP1181ADGG | SOT362-1
(TSSOP48) | digital camera, printer, router, modem, CD-RW drive, FDD, MP3 player, STB, PDA, USB dongle | 16 endpoints, 2462 byte FIFO, bus-powered | core 3.3 V; single supply 3.0 V to 3.6 V, or 4.0 V to 5.5 V, voltage regulator 5.0 V-to-3.3 V | USB at full-speed (12 Mbit/s) data transfer rate, 16-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP |
ISP1181A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.