NXP Semiconductors


Select site:

English

Datasheet

ISP1183
(Product Specification)
07-Jun-07, 65 pages, 331 kB

Download all documentation

General description

The ISP1183 is a Universal Serial Bus (USB) Peripheral Controller that complies with Universal Serial Bus Specification Rev. 2.0, supporting data transfer at full-speed (12 Mbit/s). It provides full-speed USB communication capacity to microcontroller or microprocessor-based systems. The ISP1183 communicates with the system's microcontroller or microprocessor through a fast general-purpose parallel interface.

The ISP1183 supports fully autonomous, multiconfigurable Direct Memory Access (DMA) operation.

The modular approach to implementing a USB Peripheral Controller allows designer to select the optimum system microcontroller from the wide variety available. The ability to reuse existing architecture and firmware investments shortens development time, eliminates risks and reduces costs. The result is fast and efficient development of the most cost-effective USB peripheral solution.

The ISP1183 supports I/O voltage range of 1.65 V to 3.6 V enabling it to be directly interfaced to battery-operated devices, such as mobile phones. The ISP1183 is ideally suited for battery-operated (low power) application in many portable peripherals such as mobile phones, Personal Digital Assistants (PDAs) and MP3 players. This device can be used in bus-powered or hybrid-powered applications. Also, more number of endpoints in the ISP1183 enable the device to be used in applications such as multifunctional printers, other than standard applications such as printers, communication devices, scanners, external mass storage devices and digital still cameras.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0 and most device class specifications
  • Complies with ACPI, OnNow and USB power management requirements
  • Supports data transfer at full-speed (12 Mbit/s)
  • High performance USB Peripheral Controller with integrated Serial Interface Engine (SIE), FIFO memory, transceiver and 3.3 V voltage regulator
  • High-speed (11.1 MB/s or 90 ns read/write cycle) parallel interface
  • Fully autonomous and multiconfiguration DMA operation
  • Up to 14 programmable USB endpoints with 2 fixed control IN/OUT endpoints
  • Integrated physical 2462 bytes of multiconfiguration FIFO memory
  • Endpoints with double buffering to increase throughput and ease real-time data transfer
  • Seamless interface with most microcontrollers and microprocessors
  • Bus-powered capability with low power consumption and low suspend current
  • Software controlled connection to the USB bus (SoftConnect)
  • Supports internal power-on and low-voltage reset circuit
  • Supports software reset
  • Hybrid-powered capability with low-power consumption required from the system
  • VBUS indication
  • 6 MHz crystal oscillator input with integrated PLL for low EMI
  • Supports I/O voltage range of 1.65 V to 3.6 V
  • Operation over the extended USB bus voltage range (4.0 V to 5.5 V) with 3.3 V tolerant I/O pads
  • Operating temperature range of -40 Cel to +85 Cel
  • Full-scan design with high fault coverage
  • Available in HVQFN32 lead-free and halogen-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1183BSISP1183BS-T9352 731 78118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingISP1183BS
Always Pb-free
ISP1183BSISP1183BS-S9352 731 78151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingISP1183BS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1183BS9352 731  78118  ASIAWPI6,00010/09/2008 Buy online Order samples
   NADIGI-KEY CORPORATION6,00010/9/2008 Buy online  
   NADIGI-KEY CORPORATION55410/9/2008 Buy online  
ISP1183BS9352 731  78151  NAARROW ELECTRONICS34010/8/2008 Buy online not available

Applications

  • Battery-operated device, for example:
    • Mobile phone
    • MP3 player
    • Personal Digital Assistant (PDA)
  • Communication device, for example:
    • Router
    • Modem
  • Digital camera
  • Mass storage device, for example:
    • Zip drive
  • Printer
  • Scanner


Related applications
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interface
ISP1183BSSOT617-1
(HVQFN32)
digital camera, printer, STB, FDD, PDA, MP3 player, router, modem, USB dongle16 endpoints, 2462 byte FIFO, bus-poweredoperating 3.0 V to 3.6 V, or 4.0 V to 5.5 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V enabling direct I/F to battery-operated devices e.g. mobile phones, voltage regulator 5.0 V-to-3.3 VUSB at full-speed (12 Mbit/s) data transfer rate, 8-bit parallel bus, max 11.1 MB/s transfer rate to uC or uP

Similar products

ISP1183 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.