The ISP1362 is a single-chip Universal Serial Bus (USB) On-The-Go (OTG) controller integrated with the advanced NXP Slave Host Controller and the NXP ISP1181B Peripheral Controller. The USB OTG Controller is compliant with Ref. 1 "On-The-Go Supplement to the USB 2.0 Specification Rev. 1.0a". The Host and Peripheral Controllers are compliant with Ref. 2 "Universal Serial Bus Specification Rev. 2.0" (full-speed and low-speed support only), supporting data transfer at full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s).
The ISP1362 has two USB ports: port 1 and port 2. Port 1 can be hardware configured to function as a downstream port, an upstream port or an OTG port whereas port 2 can only be used as a downstream port. The OTG port can switch roles from host to peripheral, or from peripheral to host. The OTG port can become a host through Host Negotiation Protocol (HNP) as specified in the OTG supplement.
A USB product with OTG capability can function either as a host or as a peripheral. For instance, with this dual-role capability, a PC peripheral such as a printer may switch roles from a peripheral to a host for connecting to a digital camera so that the printer can print pictures taken by the camera without using a PC. When a USB product with OTG capability is inactive, the USB interface is turned off. This feature has made OTG a technology well-suited for use in portable devices, such as, Personal Digital Assistant (PDA), Digital Still Camera (DSC) and mobile phone, in which power consumption is a concern. The ISP1362 is an OTG Controller designed to perform such functions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1362BD | ISP1362BD-T | 9352 720 53118 | Volume production | SOT314-2
(LQFP64) | Reel Pack, SMD, 13" | Standard Marking | ISP1362BD
| week 17, 2004 |
| ISP1362BD | ISP1362BD-S | 9352 720 53151 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Single | Standard Marking | ISP1362BD
| week 17, 2004 |
| ISP1362BD | ISP1362BD | 9352 720 53157 | Volume production | SOT314-2
(LQFP64) | Tray Pack, Bakeable, Multiple | Standard Marking | ISP1362BD
| week 17, 2004 |
| ISP1362EE | ISP1362EE-T | 9352 720 52518 | Volume production | SOT543-1
(TFBGA64) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1362EE
| week 12, 2004 |
| ISP1362EE | ISP1362EE-S | 9352 720 52551 | Volume production | SOT543-1
(TFBGA64) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1362EE
| week 12, 2004 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1362BD | 9352 720 53118 | Order samples | ||||||
| ISP1362BD | 9352 720 53151 | not available | ||||||
| ISP1362BD | 9352 720 53157 | not available | ||||||
| ISP1362EE | 9352 720 52518 | Order samples | ||||||
| ISP1362EE | 9352 720 52551 | not available |
The ISP1362 can be used to implement a dual-role USB device in any application, USB host or USB peripheral, depending on the cable connection. If the dual-role device is connected to a typical USB peripheral, it behaves like a typical USB host. The dual-role device, however, can also be connected to a PC or any other USB host and behave like a typical USB peripheral.
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface |
|---|---|---|---|---|---|
| ISP1362BD | SOT314-2
(LQFP64) | PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer | built-in charge pump for VBUS generation; optional support for external VBUS source; adjustable VBUS output current with external capacitor | core 3.3 V; single supply 3.0 V to 3.6 V | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates |
| ISP1362EE | SOT543-1
(TFBGA64) | PDA, mobile phone, DSC, Web appliance, digital audio jukebox, printer | built-in charge pump for VBUS generation; optional support for external VBUS source; adjustable VBUS output current with external capacitor | core 3.3 V; single supply 3.0 V to 3.6 V | USB at FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates |
ISP1362 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.