NXP Semiconductors


Select site:

English

ISP1504A; ISP1504C

Parametric Search

General description

The ISP1504 is a Universal Serial Bus (USB) On-The-Go (OTG) transceiver that is fully compliant with Universal Serial Bus Specification Rev. 2.0, On-The-Go Supplement to the USB 2.0 Specification Rev. 1.3 and UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1.

The ISP1504 can transmit and receive USB data at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s), and provides a pin-optimized, physical layer front-end attachment to USB host, peripheral and OTG devices.

It is ideal for use in portable electronic devices, such as mobile phones, digital still cameras, digital video cameras, Personal Digital Assistants (PDAs) and digital audio players. It allows USB Application-Specific Integrated Circuits (ASICs), Programmable Logic Devices (PLDs) and any system chip set to interface with the physical layer of the USB through a 12-pin interface.

The ISP1504 can interface to the link with digital I/O voltages in the range of 1.65 V to 3.6 V.

The ISP1504 is available in HVQFN32 package.

Features

  • Fully complies with:
    • Universal Serial Bus Specification Rev. 2.0
    • On-The-Go Supplement to the USB 2.0 Specification Rev. 1.3
    • UTMI+ Low Pin Interface (ULPI) Specification Rev. 1.1
  • Interfaces to host, peripheral and OTG device cores; optimized for portable devices or system ASICs with built-in USB OTG device core
  • Complete Hi-Speed USB physical front-end solution that supports high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
    • Integrated 45 Ohm +- 10 pct high-speed termination resistors, 1.5 kOhm +- 5 pct full-speed device pull-up resistor, and 15 kOhm +- 5 pct host termination resistors
    • Integrated parallel-to-serial and serial-to-parallel converters to transmit and receive
    • USB clock and data recovery to receive USB data up to +-500 ppm
    • Insertion of stuff bits during transmit and discarding of stuff bits during receive
    • Non-Return-to-Zero Inverted (NRZI) encoding and decoding
    • Supports bus reset, suspend, resume and high-speed detection handshake (chirp)
  • Complete USB OTG physical front-end that supports Host Negotiation Protocol (HNP) and Session Request Protocol (SRP)
    • Integrated 5 V charge pump; also supports external charge pump or 5 V VBUS switch
    • Complete control over bus resistors
    • Data line and VBUS pulsing session request methods
    • Integrated VBUS voltage comparators
    • Integrated cable (ID) detector
  • Highly optimized ULPI-compliant
    • 60 MHz, 8-bit interface between the core and the transceiver
    • Supports 60 MHz output clock configuration
    • Integrated Phase-Locked Loop (PLL) supporting one crystal or clock frequency: 19.2 MHz (ISP1504ABS) and 26 MHz (ISP1504CBS)
    • Fully programmable ULPI-compliant register set
    • Internal Power-On Reset (POR) circuit
  • Flexible system integration and very low current consumption, optimized for portable devices
    • Power-supply input range is 3.0 V to 3.6 V
    • Internal voltage regulator supplies 3.3 V and 1.8 V
    • Charge pump regulator outputs 4.75 V to 5.25 V at a current of up to 50 mA, tunable using an external capacitor
    • Supports external VBUS charge pump or 5 V VBUS switch: External VBUS source is controlled using the PSW_N pin; open-drain PSW_N allows per-port or ganged power control Digital FAULT input to monitor the external VBUS supply status
    • Pin CHIP_SELECT_N 3-states the ULPI interface, allowing bus reuse for other applications
    • Supports wide range interfacing I/O voltage of 1.65 V to 3.6 V; separate I/O voltage pins minimize crosstalk
    • Typical operating current of 10 mA to 48 mA, depending on the USB speed and bus utilization; not including the charge pump
    • Typical suspend current of 35 uA
  • Full industrial grade operating temperature range from -40 Cel to +85 Cel
  • 4 kV ElectroStatic Discharge (ESD) protection at pins DP, DM, ID, VBUS and GND
  • Available in a small HVQFN32 (5 mm x 5 mm) Restriction of Hazardous Substances (RoHS) compliant, halogen-free and lead-free package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1504ABSISP1504ABS-T9352 783 08118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingISP1504ABS
Always Pb-free
ISP1504ABSISP1504ABS-S9352 783 08151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingISP1504ABS
Always Pb-free
ISP1504ABSISP1504ABS9352 783 08157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingISP1504ABS
Always Pb-free
ISP1504CBSISP1504CBS-T9352 783 09118Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13"Standard MarkingISP1504CBS
Always Pb-free
ISP1504CBSISP1504CBS-S9352 783 09151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingISP1504CBS
Always Pb-free
ISP1504CBSISP1504CBS9352 783 09157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingISP1504CBS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1504ABS9352 783  08118        Order samples
ISP1504ABS9352 783  08151  NAFUTURE ELECTRONICS1,8487/4/2008 Buy online not available
ISP1504ABS9352 783  08157  NADIGI-KEY CORPORATION3,3016/29/2008 Buy online not available
   NAARROW ELECTRONICS2077/4/2008 Buy online  
ISP1504CBS9352 783  09118        Order samples
ISP1504CBS9352 783  09151       not available
ISP1504CBS9352 783  09157  NAARROW ELECTRONICS1,7657/4/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING1,2267/4/2008 Buy online  

Applications

  • Digital still camera
  • Digital TV
  • Digital Video Disc (DVD) recorder
  • External storage device, for example:
    • Magneto-Optical (MO) drive
    • Optical drive: CD-ROM, CD-RW, DVD
    • Zip drive
  • Mobile phone
  • MP3 player
  • PDA
  • Printer
  • Scanner
  • Set-Top Box (STB)
  • Video camera

Block diagrams/pinning

Technical documents

Application Notes

AN10048_3; Interfacing to the ISP1504, ISP1505 and ISP1506 (12-Nov-07)

Support Documents

web; For errata sheet: contact NXP support ()
UM10058_1; ISP1504 ULPI transceiver evaluation board, supporting Hi-Speed USB host, peripheral and OTG (2006-06-01)
75016175; ISP150x, ISP151x, ISP170x ULPI Hi-Speed transceivers product leaflet (2007-11-01)
75015937; NXP USB products (01-Feb-07)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFEATURESPKGOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceCrystal oscillator
ISP1504ABSSOT617-1
(HVQFN32)
Mobile applications or standalone host & peripheral applications 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 19.2 MHz
ISP1504CBSSOT617-1
(HVQFN32)
Mobile applications or standalone host & peripheral applications 8-bit data bus; Peripheral, Host & OTG capability; Charge pump: embedded & external supported; HVQFN32 (SOT617-1) Core power 1.8 V; digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 26 MHz

Similar products

ISP1504A; ISP1504C links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.