NXP Semiconductors


Select site:

English

General description

The ISP1520 is a stand-alone Universal Serial Bus (USB) hub controller IC that complies with Universal Serial Bus Specification Rev. 2.0. It supports data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s).

The upstream facing port can be connected to a Hi-Speed USB host or hub, or to an Original USB host or hub. If the upstream facing port is connected to a Hi-Speed USB host or hub, then the ISP1520 will operate as a Hi-Speed USB hub. That is, it will support high-speed, full-speed and low-speed devices connected to its downstream facing ports. If the upstream facing port is connected to an Original USB host or hub, then the ISP1520 will operate as an Original USB hub. That is, high-speed devices that are connected to its downstream facing ports will operate in full-speed mode instead.

The ISP1520 is a full hardware USB hub controller. All Original USB devices connected to the downstream facing ports are handled using a single Transaction Translator (TT), when operating in a cross-version environment. This allows the whole 480 Mbit/s upstream bandwidth to be shared by all the Original USB devices on its downstream facing ports.

The ISP1520 has four downstream facing ports. If not used, ports 3 and 4 can be disabled. The vendor ID, product ID and string descriptors on the hub are supplied by the internal ROM; they can also be supplied by an external I2C-bus EEPROM or a microcontroller.

The ISP1520 is suitable for self-powered hub designs.

An analog overcurrent detection circuitry is built into the ISP1520, which can also accept digital overcurrent signals from external circuits; for example, Micrel MOSFET switch MIC2026. The circuitry can be configured to trip on a global or an individual overcurrent condition.

Each port comes with two status indicator LEDs.

Target applications of the ISP1520 are monitor hubs, docking stations for notebooks, internal USB hub for motherboards, hub for extending Intel Easy PCs, hub boxes, and so on.

Features

  • Complies with:
    • Universal Serial Bus Specification Rev. 2.0
    • Advanced Configuration and Power Interface (ACPI), OnNow and USB power management requirements
  • Supports data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • Self-powered capability
  • Configurable number of ports
  • Internal Power-On Reset (POR) and low voltage reset circuit
  • Port status indicators
  • Integrates high performance USB interface device with hub handler, Philips Serial Interface Engine (SIE) and transceivers
  • Built-in overcurrent detection circuit
  • Individual or ganged power switching, individual or global overcurrent protection, and nonremovable port support by I/O pins configuration
  • Simple I2C-bus (master or slave) interface to read device descriptor parameters, language ID, manufacturer ID, product ID, serial number ID and string descriptors from a dedicated external EEPROM, or to allow the microcontroller to set up hub descriptors
  • Visual USB traffic monitoring (GoodLink) for the upstream facing port
  • Uses 12 MHz crystal oscillator with on-chip Phase-Locked Loop (PLL) for low ElectroMagnetic Interference (EMI)
  • Supports temperature range from -40 Cel to +70Cel
  • Available in LQFP64 package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1520BDISP1520BD-T9352 705 79518Volume productionSOT314-2
(LQFP64)
Reel Dry Pack, SMD, 13"Standard MarkingISP1520BD
week 26, 2004
ISP1520BDISP1520BD-S9352 705 79551Volume productionSOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1520BD
week 26, 2004
ISP1520BDISP1520BD9352 705 79557Volume productionSOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1520BD
week 26, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1520BD9352 705  79518  NADIGI-KEY CORPORATION3,0006/29/2008 Buy online Order samples
   NAFUTURE ELECTRONICS2,7007/3/2008 Buy online  
   NADIGI-KEY CORPORATION1,0486/29/2008 Buy online  
ISP1520BD9352 705  79551  NADIGI-KEY CORPORATION1,5326/29/2008 Buy online not available
   NAMOUSER ELECTRONICS1,1897/3/2008 Buy online  
   NAFUTURE ELECTRONICS2887/3/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING107/3/2008 Buy online  
ISP1520BD9352 705  79557       not available

Applications

  • Monitor hubs
  • Docking stations for notebooks
  • Internal hub for USB motherboards
  • Hub for extending Easy PCs
  • Hub boxes


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10035_1; Comparing energy efficiency of USB at full-speed and high-speed rates (01-Oct-03)

Support Documents

web; For errata sheet: contact NXP support ()
UM10014_6; ISP1520 Hi-Speed USB Hub Demo Board (2007-10-29)
75015937; NXP USB products (01-Feb-07)
75010677; Single-chip Hi-Speed USB Hub Controller ISP152x (2003-12-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFEATURESOther
features
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1520BDSOT314-2
(LQFP64)
monitor, device bay, docking station, hub box standalone single-chip pure hardware hub WHQL for Win XP and Win 2000 dual supply voltages 3.3 V and 5.0 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, I2C-bus 4

Similar products

ISP1520 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.