NXP Semiconductors


Select site:

English

Datasheet

ISP1561
(Product Specification)
05-Mar-07, 103 pages, 481 kB

Download all documentation

General description

The ISP1561 is a Peripheral Component Interconnect (PCI)-based, single-chip Universal Serial Bus (USB) Host Controller. It integrates two Original USB Open Host Controller Interface (OHCI) cores, one Hi-Speed USB Enhanced Host Controller Interface (EHCI) core, and four transceivers that are compliant with Hi-Speed USB and Original USB. The functional parts of the ISP1561 are fully compliant with Ref. 8 "Universal Serial Bus Specification", Ref. 4 "Open Host Controller Interface Specification for USB", Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus", Ref. 6 "PCI Local Bus Specification", and Ref. 5 "PCI Bus Power Management Interface Specification".

Integrated high performance USB transceivers allow the ISP1561 to handle all Hi-Speed USB transfer speed modes: high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The ISP1561 provides four downstream ports, allowing simultaneous connection of USB devices at different speeds.

The ISP1561 provides three downstream port status indicators, GoodLink along with green and amber LEDs, to allow user-rich messages of the root hub downstream ports status, without requiring detailed port information to be reflected in internal registers.

The ISP1561 is fully compatible with various operating system drivers, such as Microsoft Windows standard OHCI and EHCI drivers that are present in Windows 98 Second Edition (SE), Windows Millennium Edition (Me), Windows XP and Windows 2000.

The ISP1561 directly interfaces to any 32-bit, 33 MHz PCI bus. It has 5 V tolerant PCI pins that can source 3.3 V. The PCI interface fully complies with Ref. 6 "PCI Local Bus Specification".

The ISP1561 is ideally suited for use in Hi-Speed USB host-enabled motherboards, Hi-Speed USB host PCI add-on card applications, mobile applications, and embedded solutions.

To facilitate motherboard development, the ISP1561 can use the available 48 MHz clock signal to reduce the total cost of a solution. To reduce the ElectroMagnetic Interference (EMI), however, it is recommended that the 12 MHz clock is used in PCI add-on card designs.

Features

  • Complies with Ref. 8 "Universal Serial Bus Specification"
  • Supports data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • Two Original USB OHCI cores are compliant with Ref. 4 "Open Host Controller Interface Specification for USB"
  • One Hi-Speed USB EHCI core is compliant with Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus"
  • Supports PCI 32-bit, 33 MHz interface compliant with Ref. 6 "PCI Local Bus Specification", with support for D3cold standby and wake-up modes; all I/O pins are 3.3 V standard, but 5 V tolerant
  • Compliant with Ref. 5 "PCI Bus Power Management Interface Specification" for all hosts (EHCI and OHCI), and supports all power states: D0, D1, D2, D3hot and D3cold
  • Four downstream ports with support for three types of downstream port indicator LEDs: GoodLink, amber and green LEDs
  • CLKRUN support for mobile applications, such as internal notebook design
  • Configurable subsystem ID and subsystem vendor ID through external EEPROM
  • Configurable two or four port root hub
  • Digital and analog power separation
  • Supports hot Plug and Play and remote wake-up of peripherals
  • Supports individual power switching and individual overcurrent protection for downstream ports
  • Supports partial dynamic port-routing capability for downstream ports that allows sharing of the same physical downstream ports between the Original USB Host Controller and the Hi-Speed USB Host Controller
  • Supports legacy PS/2 keyboards and mice
  • Uses 12 MHz crystal oscillator to reduce system cost and EMI emissions
  • Operates at +3.3 V power supply input
  • Full industrial operating temperature range from -40 Cel to +85 Cel
  • Full-scan design with high fault coverage (93 pct to 95 pct) ensures high quality
  • LQFP128 package available

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1561BMISP1561BM-T9352 698 49518Volume productionSOT420-1
(LQFP128)
Reel Dry Pack, SMD, 13"Standard MarkingISP1561BM
Always Pb-free
ISP1561BMISP1561BM-S9352 698 49551Volume productionSOT420-1
(LQFP128)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1561BM
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1561BM9352 698  49518        Order samples
ISP1561BM9352 698  49551  NAARROW ELECTRONICS16010/8/2008 Buy online not available

Applications

  • PC motherboard
  • Notebook
  • PCI add-on card
  • Set-Top Box (STB)
  • Web appliance


Related applications
Advanced IP STB reference platform STB810
Motherboard components

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFEATURESOther
features
Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1561BMSOT420-1
(LQFP128)
PC motherboard, notebook, PCI host add-on card, STB, Web applianceintegrated two Original USB-OHCI and one Hi-Speed USB-EHCI host controllersWHQL for Win XP and Win 2000; EHCI 0.95 speccore 3.3 V, single supply 3.0 V to 3.6 VUSB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F4

Similar products

ISP1561 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.