The ISP1564 is a Peripheral Component Interconnect (PCI)-based, single-chip Universal Serial Bus (USB) Host Controller. It integrates one Original USB Open Host Controller Interface (OHCI) core, one Hi-Speed USB Enhanced Host Controller Interface (EHCI) core, and two transceivers that are compliant with Hi-Speed USB and Original USB. The functional parts of the ISP1564 are fully compliant with Universal Serial Bus Specification Rev. 2.0, Open Host Controller Interface Specification for USB Rev. 1.0a, Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0, PCI Local Bus Specification Rev. 2.2, and PCI Bus Power Management Interface Specification Rev. 1.1.
The ISP1564 is pin-to-pin and function compatible with the NXP ISP1562, subject to the structure of the software.
Integrated high performance USB transceivers allow the ISP1564 to handle all Hi-Speed USB transfer speed modes: high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The ISP1564 provides two downstream ports, allowing simultaneous connection of USB devices at different speeds.
The ISP1564 is fully compatible with various operating system drivers, such as Microsoft Windows standard OHCI and EHCI drivers that are present in Windows XP, Windows 2000 and Red Hat Linux.
The ISP1564 directly interfaces to any 32-bit, 33 MHz PCI bus. Its PCI pins can source 3.3 V.
The ISP1564 is ideally suited for use in Hi-Speed USB mobile applications and embedded solutions.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1564ET | ISP1564ET-T | 9352 805 27518 | Volume production | SOT926-1
(TFBGA100) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1564ET
| Always Pb-free |
| ISP1564ET | ISP1564ET-S | 9352 805 27551 | Volume production | SOT926-1
(TFBGA100) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1564ET
| Always Pb-free |
| ISP1564HL | ISP1564HL-T | 9352 805 26518 | Volume production | SOT407-1
(LQFP100) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1564HL
| Always Pb-free |
| ISP1564HL | ISP1564HL-S | 9352 805 26551 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1564HL
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1564ET | 9352 805 27518 | not available | ||||||
| ISP1564ET | 9352 805 27551 | NA | ARROW ELECTRONICS | 245 | 7/4/2008 | Buy online | Order samples | |
| ISP1564HL | 9352 805 26518 | NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 851 | 6/29/2008 | Buy online | ||||
| ISP1564HL | 9352 805 26551 | not available |
Related applications
Motherboard components
Support Documents
| Type number | Package | Application | FEATURES | Other features | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface | Downstream ports |
|---|---|---|---|---|---|---|---|
| ISP1564ET | SOT926-1
(TFBGA100) | PC motherboard, notebook, PCI host add-on card, portable consumer, home entertaintment | integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controllers | EHCI 1.0 spec | core 1.8 V, dual power supply 3.6 V V_aux, V_cc | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F | 2 |
| ISP1564HL | SOT407-1
(LQFP100) | PC motherboard, notebook, PCI host add-on card, portable consumer, home entertainment | integrated one Original USB-OHCI and one Hi-Speed USB-EHCI host controller | EHCI 1.0 spec | core 1.8 V, dual power supply 3.6 V V_aux, V_cc | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates, direct I/F to any 32-bit, 33 MHz I/F | 2 |
ISP1564 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.