NXP Semiconductors


Select site:

English

Datasheet

ISP1581
(Product Specification)
23-Dec-04, 77 pages, 380 kB

Hi-Speed Universal Serial Bus peripheral controller

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The ISP1581 is a cost-optimized and feature-optimized Hi-Speed Universal Serial Bus (USB) peripheral controller, which fully complies with the Universal Serial Bus Specification Rev. 2.0. It provides high-speed USB communication capacity to systems based on a microcontroller or microprocessor. The ISP1581 communicates with the system's microcontroller/processor through a high-speed general-purpose parallel interface.

The ISP1581 supports automatic detection of Hi-Speed USB system operation. The Original USB fall-back mode allows the device to remain operational under full-speed conditions. It is designed as a generic USB peripheral controller so that it can fit into all existing device classes, such as: Imaging Class, Mass Storage Devices, Communication Devices, Printing Devices and Human interface devices.

The internal generic DMA block allows easy integration into data streaming applications. In addition, the various configurations of the DMA block are tailored for mass storage applications.

The modular approach to implementing a USB peripheral controller allows the designer to select the optimum system microcontroller from the wide variety available. The ability to re-use existing architecture and firmware investments shortens the development time, eliminates risk and reduces costs. The result is fast and efficient development of the most cost-effective USB peripheral solution.

The ISP1581 is ideally suited for many types of peripherals, such as: printers; scanners; magneto-optical (MO), compact disc (CD), digital video disc (DVD) and Zip® /Jaz® drives; digital still cameras; USB-to-Ethernet links; cable and DSL modems. The low power consumption during 'suspend' mode allows easy design of equipment that is compliant to the ACPI™, OnNow™ and USB power management requirements.

The ISP1581 also incorporates features such as SoftConnect™, a reduced frequency crystal oscillator and integrated termination resistors. These features allow significant cost savings in system design and easy implementation of advanced USB functionality into PC peripherals.

Features

  • Direct interface to ATA/ATAPI peripherals; applicable only in the split bus mode
  • Complies fully with Universal Serial Bus Specification Rev. 2.0
  • Complies with most Device Class specifications
  • High performance USB peripheral controller with integrated Serial Interface Engine (SIE), PIE, FIFO memory, data transceiver and 3.3 V voltage regulators
  • Supports automatic Hi-Speed USB mode detection and Original USB fall-back mode
  • High-speed DMA interface (12.8 Mword/s)
  • Fully autonomous and multi-configuration DMA operation
  • 7 IN endpoints, 7 OUT endpoints and a fixed control IN/OUT endpoint
  • Integrated physical 8 kbyte of multi-configuration FIFO memory
  • Endpoints with double buffering to increase throughput and ease real-time data transfer
  • Bus independent interface with most microcontroller/microprocessors (12.5 Mbyte/s)
  • 12 MHz crystal oscillator with integrated PLL for low EMI
  • Integrated 5 V-to-3 V built-in voltage regulator
  • Software controlled connection to the USB bus (SoftConnect™)
  • Complies with the ACPI™, OnNow™ and USB power management requirements
  • Internal power-on and low-voltage reset circuit, also supporting a software reset
  • Operation over the extended USB bus voltage range (4.0 to 5.5 V) with 5 V tolerant I/O pads
  • Operating temperature range -40 to +85 Cel
  • Available in LQFP64 package.

Applications

  • Personal Digital Assistant (PDA)
  • Mass storage device, for example: Zip® , Jaz® , MO, CD, DVD drive
  • Digital Video Camera
  • Digital Still Camera
  • 3G mobile phone
  • MP3 player
  • Communication device, for example: router, modem
  • Printer
  • Scanner.


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10002-01; Power-Up Considerations in ISP1581 (27-Feb-02)
AN10004_4; ISP1581 Programming Guide (01-Mar-04)
AN10009-01; ISP1581 Using the Odd Bit Indicator for DMA (01-Mar-02)
AN10032_1; Special function registers: differences between ISP1581 and ISP1582/83 (01-Sep-03)
AN10035_1; Comparing energy efficiency of USB at full-speed and high-speed rates (01-Oct-03)

Support Documents

web; For errata sheet: contact NXP support ()
UM10016_3; ISP1581 Hi-Speed USB MPEG2 Encoder Reference Kit (2004-04-12)
ISP1581_MPEG2_Enc_Sch; ISP1581 schematics: MPEG-2 encoder eval kit (2004-03-16)
75015937; NXP USB products (01-Feb-07)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.