The ISP1760 is a Hi-Speed Universal Serial Bus (USB) host controller with a generic processor interface. It integrates one Enhanced Host Controller Interface (EHCI), one Transaction Translator (TT) and three transceivers. The host controller portion of the ISP1760 and the three transceivers comply to Ref. 1 "Universal Serial Bus Specification Rev. 2.0". The EHCI portion of the ISP1760 is adapted from Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0".
The integrated high-performance Hi-Speed USB transceivers enable the ISP1760 to handle all Hi-Speed USB transfer speed modes: high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The three downstream ports allow simultaneous connection of three devices at different speeds (high-speed, full-speed and low-speed).
The generic processor interface allows the ISP1760 to be connected to various processors as a memory-mapped resource. The ISP1760 is a slave host: it does not require 'bus-mastering' capabilities of the host system bus. The interface can be configured, ensuring compatibility with a variety of processors. Data transfer can be performed on 16 bits or 32 bits, using Programmed Input/Output (PIO) or Direct Memory Access (DMA) with major control signals configurable as active LOW or active HIGH.
Integration of the TT allows connection to full-speed and low-speed devices, without the need of integrating Open Host Controller Interface (OHCI) or Universal Host Controller Interface (UHCI). Instead of dealing with two sets of software drivers, EHCI and OHCI or UHCI, you need to deal with only one set, EHCI, that dramatically reduces software complexity and IC cost.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| ISP1760BE | ISP1760BE-T | 9352 765 56518 | Volume production | SOT425-1
(LQFP128) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1760BE
| Always Pb-free |
| ISP1760BE | ISP1760BE-S | 9352 765 56551 | Volume production | SOT425-1
(LQFP128) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1760BE
| Always Pb-free |
| ISP1760BE | ISP1760BE | 9352 765 56557 | Volume production | SOT425-1
(LQFP128) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | ISP1760BE
| Always Pb-free |
| ISP1760ET | ISP1760ET-T | 9352 778 53518 | Volume production | SOT857-1
(TFBGA128) | Reel Dry Pack, SMD, 13" | Standard Marking | ISP1760ET
| Always Pb-free |
| ISP1760ET | ISP1760ET-S | 9352 778 53551 | Volume production | SOT857-1
(TFBGA128) | Tray Dry Pack, Bakeable, Single | Standard Marking | ISP1760ET
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| ISP1760BE | 9352 765 56518 | NA | DIGI-KEY CORPORATION | 2,000 | 6/29/2008 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 1,200 | 7/4/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 914 | 6/29/2008 | Buy online | ||||
| ISP1760BE | 9352 765 56551 | not available | ||||||
| ISP1760BE | 9352 765 56557 | NA | DIGI-KEY CORPORATION | 4,320 | 6/29/2008 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 722 | 7/4/2008 | Buy online | ||||
| ISP1760ET | 9352 778 53518 | Order samples | ||||||
| ISP1760ET | 9352 778 53551 | NA | DIGI-KEY CORPORATION | 67 | 6/29/2008 | Buy online | not available |
The ISP1760 can be used to implement a Hi-Speed USB compliant host controller connected to most of the CPUs present in the market today, having a generic processor interface with de-multiplexed address and data bus. This is because of the efficient slave-type interface of the ISP1760.
The internal architecture of the ISP1760 is such that it can be used in a large spectrum of applications requiring a high-performance internal host controller.
Related applications
Motherboard components
Application Notes
Support Documents
| Type number | Package | Application | FEATURES | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) | Bus interface | Downstream ports |
|---|---|---|---|---|---|---|
| ISP1760BE | SOT425-1
(LQFP128) | printer, STB, DVD recorder, DTV, media player, PDA | memory mapped CPU I/F to any 32-bit or16 bit I/F; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 3 |
| ISP1760ET | SOT857-1
(TFBGA128) | printer, STB, DVD recorder, DTV, media player, PDA | memory mapped CPU I/F to any 32-bit or16 bit I/F; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers | core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V | USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates | 3 |
ISP1760 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.