NXP Semiconductors


Select site:

English

General description

The ISP1761 is a single-chip Hi-Speed Universal Serial Bus (USB) On-The-Go (OTG) Controller integrated with advanced NXP slave host controller and the NXP ISP1582 peripheral controller.

The Hi-Speed USB host controller and peripheral controller comply to Ref. 1 "Universal Serial Bus Specification Rev. 2.0" and support data transfer speeds of up to 480 Mbit/s. The Enhanced Host Controller Interface (EHCI) core implemented in the host controller is adapted from Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0". The OTG controller adheres to Ref. 3 "On-The-Go Supplement to the USB Specification Rev. 1.3".

The ISP1761 has three USB ports. Port 1 can be configured to function as a downstream port, an upstream port or an OTG port; ports 2 and 3 are always configured as downstream ports. The OTG port can switch its role from host to peripheral, and peripheral to host. The OTG port can become a host through the Host Negotiation Protocol (HNP) as specified in the OTG supplement.

Features

  • Compliant with Ref. 1 "Universal Serial Bus Specification Rev. 2.0"; supporting data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • Integrated Transaction Translator (TT) for Original USB (full-speed and low-speed) peripheral support
  • Three USB ports that support three operational modes:
    • Mode 1: Port 1 is an OTG controller port, and ports 2 and 3 are host controller ports
    • Mode 2: Ports 1, 2 and 3 are host controller ports
    • Mode 3: Port 1 is a peripheral controller port, and ports 2 and 3 are host controller ports
  • Supports OTG Host Negotiation Protocol (HNP) and Session Request Protocol (SRP)
  • Multitasking support with virtual segmentation feature (up to four banks)
  • High-speed memory controller (variable latency and SRAM external interface)
  • Directly addressable memory architecture
  • Generic processor interface to most CPUs, such as Hitachi SH-3 and SH-4, NXP XA, Intel StrongARM, NEC and Toshiba MIPS, Freescale DragonBall and PowerPC Reduced Instruction Set Computer (RISC) processors
  • Configurable 32-bit and 16-bit external memory data bus
  • Supports Programmed I/O (PIO) and Direct Memory Access (DMA)
  • Slave DMA implementation on CPU interface to reduce the host systems CPU load
  • Separate IRQ, DREQ and DACK lines for the host controller and the peripheral controller
  • Integrated multi-configuration FIFO
  • Double-buffering scheme increases throughput and facilitates real-time data transfer
  • Integrated Phase-Locked Loop (PLL) with external 12 MHz crystal for low EMI
  • Tolerant I/O for low voltage CPU interface (1.65 V to 3.3 V)
  • 3.3 V-to-5.0 V external power supply input
  • Integrated 5.0 V-to-1.8 V or 3.3 V-to-1.8 V voltage regulator (internal 1.8 V for low-power core)
  • Internal power-on reset or low-voltage reset and block-dedicated software reset
  • Supports suspend and remote wake-up
  • Built-in overcurrent circuitry (analog overcurrent protection)
  • Hybrid-power mode: VCC(5V0) (can be switched off), VCC(I/O) (permanent)
  • Target total current consumption:
    • Normal operation; one port in high-speed active: ICC < 100 mA when the internal charge pump is not used
    • Suspend mode: ICC(susp) < 150 uA at ambient temperature of +25 Cel
  • Available in LQFP128 and TFBGA128 packages
  • Host controller-specific features
    • High performance USB host with integrated Hi-Speed USB transceivers; supports high-speed, full-speed and low-speed
    • EHCI core is adapted from Ref. 2 "Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0"
    • Configurable power management
    • Integrated TT for Original USB peripheral support on all three ports
    • Integrated 64 kB high-speed memory (internally organized as 8 k x 64 bit)
    • Additional 2.5 kB separate memory for TT
    • Individual or global overcurrent protection with built-in sense circuits
    • Built-in overcurrent circuitry (digital or analog overcurrent protection)
  • OTG controller-specific features
    • OTG transceiver: fully integrated; adheres to Ref. 3 "On-The-Go Supplement to the USB Specification Rev. 1.3"
    • Supports HNP and SRP for OTG dual-role devices
    • HNP: status and control registers for software implementation
    • SRP: status and control registers for software implementation
    • Programmable timers with high resolution (0.01 ms to 80 ms) for HNP and SRP
    • Supports external source of VBUS
  • Peripheral controller-specific features
    • High-performance USB peripheral controller with integrated Serial Interface Engine (SIE), FIFO memory and transceiver
    • Complies with Ref. 1 "Universal Serial Bus Specification Rev. 2.0" and most device class specifications
    • Supports auto Hi-Speed USB mode discovery and Original USB fallback capabilities
    • Supports high-speed and full-speed on the peripheral controller
    • Bus-powered or self-powered capability with suspend mode
    • Slave DMA, fully autonomous and supports multiple configurations
    • Seven IN endpoints, seven OUT endpoints and one fixed control IN and OUT endpoint
    • Integrated 8 kB memory
    • Software-controllable connection to the USB bus, SoftConnect

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
ISP1761BEISP1761BE-T9352 765 57518Volume productionSOT425-1
(LQFP128)
Reel Dry Pack, SMD, 13"Standard MarkingISP1761BE
Always Pb-free
ISP1761BEISP1761BE-S9352 765 57551Volume productionSOT425-1
(LQFP128)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1761BE
Always Pb-free
ISP1761BEISP1761BE9352 765 57557Volume productionSOT425-1
(LQFP128)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1761BE
Always Pb-free
ISP1761ETISP1761ET-T9352 778 54518Volume productionSOT857-1
(TFBGA128)
Reel Dry Pack, SMD, 13"Standard MarkingISP1761ET
Always Pb-free
ISP1761ETISP1761ET-S9352 778 54551Volume productionSOT857-1
(TFBGA128)
Tray Dry Pack, Bakeable, SingleStandard MarkingISP1761ET
Always Pb-free
ISP1761ETISP1761ET9352 778 54557Volume productionSOT857-1
(TFBGA128)
Tray Dry Pack, Bakeable, MultipleStandard MarkingISP1761ET
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
ISP1761BE9352 765  57518  NAFUTURE ELECTRONICS1,8007/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION1,0006/29/2008 Buy online  
   NADIGI-KEY CORPORATION9706/29/2008 Buy online  
ISP1761BE9352 765  57551       not available
ISP1761BE9352 765  57557  NAAVNET ELECTRONICS MARKETING1807/3/2008 Buy online not available
ISP1761ET9352 778  54518        Order samples
ISP1761ET9352 778  54551  NADIGI-KEY CORPORATION5206/29/2008 Buy online not available
ISP1761ET9352 778  54557       not available

Applications

The ISP1761 can be used to implement a dual-role USB device in any application, USB host or USB peripheral, depending on the cable connection. If the dual-role device is connected to a typical USB peripheral, it behaves like a typical USB host. The dual-role device can also be connected to a PC or any other USB host and behave like a typical USB peripheral.

Host/peripheral roles

  • Mobile phone to/from:
    • Mobile phone: exchange contact information
    • Digital still camera: e-mail pictures or upload pictures to the web
    • MP3 player: upload/download/broadcast music
    • Mass storage: upload/download files
    • Scanner: scan business cards
  • Digital still camera to/from:
    • Digital still camera: exchange pictures
    • Mobile phone: e-mail pictures, upload pictures to the web
    • Printer: print pictures
    • Mass storage: store pictures
  • Printer to/from:
    • Digital still camera: print pictures
    • Scanner: print scanned image
    • Mass storage: print files stored in a device
  • MP3 player to/from:
    • MP3 player: exchange songs
    • Mass storage: upload/download songs
  • Oscilloscope to/from:
    • Printer: print screen image
  • Personal digital assistant to/from:
    • Personal digital assistant: exchange files
    • Printer: print files
    • Mobile phone: upload/download files
    • MP3 player: upload/download songs
    • Scanner: scan pictures
    • Mass storage: upload/download files
    • Global Positioning System (GPS): obtain directions, mapping information
    • Digital still camera: upload pictures
    • Oscilloscope: configure oscilloscope


Related applications
Motherboard components

Block diagrams/pinning

Technical documents

Application Notes

AN10037_4; Interfacing the ISP176x to the Intel PXA25x processor (06-Sep-06)
AN10040_1; ISP1761 Peripheral DMA Initialization (07-Sep-04)
AN10042_2; ISP176x Linux Programming Guide (02-May-06)
AN10043_2; Embedded Systems Design with the ISP176x (03-May-05)
AN10045_2; ISP1582/83 and ISP1761 clearing an IN buffer (24-Apr-07)
AN10052_1; ISP176x Windows CE 5.0 Software Programming Reference (27-Oct-05)
AN10053_1; ISP1761 VBUS Capacitance on Dual-Role Ports (02-Nov-05)
AN10054_4; ISP1760/1 Frequently asked questions (01-Nov-07)
AN10059_1; ISP1761 Linux programming guide (31-Oct-07)
AN10061_1; USB throughput optimization (14-Aug-06)
AN10070_1; Interfacing ISP176x to the PXA300 processor series (25-Oct-07)
AN10079_1; ISP1761 Linux 2.6.9 peripheral controller programming guide (20-Oct-07)

Support Documents

web; For errata sheet: contact NXP support ()
UM10057_1; ISP1760, ISP1761 Hi-Speed USB Host/On-The-Go Demo Board for BSQUARE DevIDP PXA255 (2006-05-02)
UM10056_3; ISP1761 Hi-Speed USB controller PCI demo board (2008-03-18)
UM10067_1; ISP176x Windows CE 5.0 User Installation Guide (2005-10-18)
UM10070_1; Installation Guide for ISP176x HCD on Linux 2.6.20 (2007-10-25)
UM10060_2; Installation Guide for the ISP176x Host Controller (2005-11-16)
UM10069_1; Installation guide for the ISP1761 peripheral controller on Linux 2.6.9 (2007-10-25)
75015392 ; Low-BoM personal media player (2005-12-01)
75015937; NXP USB products (01-Feb-07)
75013538; Portability without compromise Semiconductor solutions for next-generation personal media devices (2004-09-07)
75015553; Production-ready,best-in-class personal media player (2006-04-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageApplicationFEATURESOperating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V)Bus interfaceDownstream ports
ISP1761BESOT425-1
(LQFP128)
STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 2
ISP1761ETSOT857-1
(TFBGA128)
STB, DVD recorder, DTV, media player, printer, PDA, DSC, DVC, mobile phone memory mapped CPU I/F to any 32-bit or16 bit I/F; 1 OTG port; Integrated patent-pending Transaction Translator supports single EHCI for HS, FS and LS transfers core 1.8 V; dual supply 3.0 V to 3.6 V, digital I/O I/F 1.65 V to 3.6 V USB at HS (480 Mbit/s), FS (12 Mbit/s) and LS (1.5 Mbit/s) data rates 2

Similar products

ISP1761 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.