NXP Semiconductors


Select site:

English

Datasheet

PNX8526
(Product Specification)
11-Jul-05, 65 pages, 277 kB

Programmable source decoder with integrated peripherials

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The PNX8526 is a highly integrated media processor for use in Advanced Set Top Boxes (ASTB) and Digital Television (DTV) systems. The PNX8526 is targeted at the mid to high-end ASTB/DTV systems, decoding 'all format' HD and SD MPEG-2 source material with Standard Definition (SD), or double line-rate SD display capabilities. Although the PNX8526 can process high level input formats, its display capabilities are primarily targeted at NTSC, PAL and SECAM televisions. It is also intended for lower cost DTVs, those not considered high definition. Progressive output is also available for double line-rate television displays, or for high resolution graphic content to be displayed on a computer monitor. The PNX8526 is designed in a high performance 0.12 micron process.

The PNX8526 performs source decode functions, including conditional access, MPEG-2 transport stream demultiplexing, MPEG-2 video decode, audio decode and processing, graphics generation, video processing, and image composition and display. A 32-bit, 200 MHz VLIW processor, referred to as the TriMedia 3200 CPU core (TM32 CPU), carries out the majority of media processing operations performed by the PNX8526. Fixed function hardware will perform some operations that are not handled by the TM32 CPU. Additionally, the PNX8526 supports a number of peripheral interfaces such as I2C-bus, USB, IDE and UART. Other interfaces such as IEEE-1284 and Ethernet may be supported via SuperI/O devices that reside on a PCI expansion bus. The expansion bus also provides for glueless interface to 8-bit wide slave devices, such as flash/ROM, DOCSIS modem, UARTs, etc.

An embedded MIPS processor (PR3940) running at 150 MHz is intended to run the OS. (There is no direct support for an external processor; however, a CPU of any type may be connected to the PNX8526 via the PCI interface.) This implies a complete CPU subsystem consisting of the CPU itself, local memory, and an interface to PCI. The MIPS processor is primarily responsible for control functions and graphics-intensive operating systems, while the TM32 CPU is responsible for running all real-time media processing functions. All resources supported within the PNX8526 are accessible by both the MIPS processor and the TM32 CPU. The software documentation of the PNX8526 provides more details on the interaction between the MIPS and the TM32 CPU.

The PNX8526 is intended to be used with a small companion IC, the PNX8510. This analog companion chip provides the majority of analog video and audio support for the output of the PNX8526. The PNX8510 companion is capable of simultaneously driving two video channels (six DACs) and two stereo audio channels (four DACs).

Features

  • 200 MHz, 5-instruction/clock cycle, 32-bit VLIW processing core (TM32 CPU)
  • 150 MHz, MIPS PR3940 processing core
  • External CPU support via PCI
  • Support for multiple digital video (D1) input streams
  • Support for multiple MPEG-2 or DIRECTV transport streams (parallel format)
  • On-chip conditional access for DVB, DES, MULTI2, CAM and DIRECTV
  • On-chip copy protection support for OpenCable and ATSC (NRSS-B)
  • Simultaneous decode of two SD streams (MPEG-2) or one HD MPEG stream (AFD style HD-SD decode)
  • Simultaneous decode of two AC-3 or equivalent audio streams
  • High performance 2D rendering and DMA capability
  • Dual image composition/screen refresh engines: four layer primary output, two layer secondary output
  • Multiple channel output to support watch/record and multi-room modes
  • Embedded 1394 link layer with 5C copy protection
  • Soft modem support via SSI interface
  • 16 MB, 32 MB and 64 MB unified memory architecture implemented with high-speed SDRAM (166 MHz)
  • System expansion capability via industry standard PCI bus
  • Core peripherals (I2C-bus, UART, USB, etc.) on the chip, other peripherals supported via third-party 'SuperI/O' chip.

Applications

  • Advanced Set Top Box (ASTB)
  • Digital Television (DTV)

Block diagrams/pinning

Technical documents

Application Notes

AN10308_1; PNX8525 Limitations List (05-Nov-04)
AN10309_1; PNX8526 Limitations List (05-Nov-04)
AN10310_1; Transfer Notes - PNX8525 (Viper 1.0) to PNX8526 (Viper 1.1) (05-Nov-04)
AN10311_1; Recommended PLL settings for PNX8525 (Viper 1.0) and PNX8526 (Viper 1.1) (05-Nov-04)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.