TDA8567Q
4 x 25 W BTL quad car radio power amplifier
The TDA8567Q is an integrated class-B output amplifier in a 23-lead Single-In-Line (SIL) plastic power package. It contains four amplifiers in BTL configuration, each with a gain of 26 dB. The output power is 4 x 25 W in a 4 Ω load.
| Type number | Package | Description |
|---|---|---|
| TDA8567Q/N3S | SOT411-1 (DBS23P) | S = transfered 2009 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8567Q/N3S | TDA8567Q/N3S,112 | 9352 892 53112 | Volume production | SOT411-1 (DBS23P) | Tube | Standard Marking |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDA8567Q/N3C | TDA8567Q/N3C,112 | 9352 845 22112 | Withdrawn Replacement product | SOT411-1 (DBS23P) | Tube | Standard Marking |
| TDA8567Q/N3 | TDA8567Q/N3,112 | 9352 585 70112 | Withdrawn Replacement product | SOT411-1 (DBS23P) | Tube | Standard Marking |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8567Q/N3C | 935284522112 | 30-sep-10 | 31-dec-10 | TDA8567Q/N3S | DN 65 |
| Standard End of Life. Refer to APCN# 200901057A. Customer samples will be availbale after week 12/2010. |
| TDA8567Q/N3 | 935258570112 | 31-dec-08 | 30-jun-09 | TDA8567Q/N3C | DN 61 |
| Standard End of Life. Cu-wire change |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDA8567Q/N3S | TDA8567Q/N3S,112 | TDA8567Q/N3S | NA | NA |
The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.
Quality and reliability disclaimer| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| TDA8567Q/N3C | 935284522112 | 30-sep-10 | 31-dec-10 | TDA8567Q/N3S | DN 65 |
| Standard End of Life. Refer to APCN# 200901057A. Customer samples will be availbale after week 12/2010. |
| TDA8567Q/N3 | 935258570112 | 31-dec-08 | 30-jun-09 | TDA8567Q/N3C | DN 61 |
| Standard End of Life. Cu-wire change |
| Type | Format | Title | Date |
|---|---|---|---|
| Data sheet | 4 x 25 W BTL quad car radio power amplifier (v.2.0) | 1998-09-23 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us