The TDA8595 is a complementary quad Bridge Tied Load (BTL) audio power amplifier made in BCDMOS technology. It contains four independent amplifiers in BTL configuration. Through the I2C-bus, diagnosis of temperature warning and clipping level is fully programmable and the information available via two diagnostic pins is selectable. The status of each amplifier (output offset, load or no load, short-circuit or speaker incorrectly connected) can be read separately.
Select a section:
Part numbers include: TDA8595J, TDA8595SD, TDA8595TH.
Quick reference to our documentation types.
4 documents
Please wait while your secure files are loading.