TDF8546JS
I²C-bus controlled 4 x 45 W best efficiency amplifier
The TDF8546 is one of a new generation of complementary quad Bridge-Tied Load (BTL) audio power amplifiers intended for automotive applications. It has a best efficiency mode with full I²C-bus controlled diagnostics, including start-up diagnostics. The TDF8546 can operate at a battery voltage as low as 6 V making this amplifier suitable for stop/start-car operation.
The new best efficiency principle uses a patented switch technique which reduces switching distortion. To reduce power dissipation, the new best efficiency principle uses the audio information on all four channels instead of only the front or rear signals. Dissipation is more than 65 % less than standard BTL when used for front and rear correlated audio signals. Dissipation is 35 % less than standard BTL when used for uncorrelated (delayed) audio signals between front and rear, and 17 % less for uncorrelated audio signals when the front or rear information is used.
The amplifier uses a complementary DMOS output stage in a Silicon-On-Insulator (SOI)- based BCD process. The DMOS output stage ensures a high power output signal with perfect sound quality. The SOI-based BCD process ensures a robust amplifier, where latch-up cannot occur, with good separation between the four independent channels, with every component isolated and without substrate currents.
I²C-bus controlled 4 x 45 W best efficiency amplifier
| Type number | Package | Package name | Product status | Channel configuration | RMS power(W) | Remarks | Gain(dB) |
|---|---|---|---|---|---|---|---|
| TDF8546JS | SOT1154-1 (DBSMS27P) | DBSMS27P | Production | BTL/quad | 4 x 25 | I2C Bus diagnostic | 26 |
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking |
|---|---|---|---|---|---|---|
| TDF8546JS/N1 | TDF8546JS/N1,512 | 9352 945 33512 | Volume production | SOT1154-1 (DBSMS27P) | Tube Dry Pack | Standard Marking |
| TDF8546JS/N2 | TDF8546JS/N2,512 | 9352 977 55512 | Volume production | SOT1154-1 (DBSMS27P) | Tube Dry Pack | Standard Marking |
| Package Version | Package Name | Package Description | Reference Codes | Issue Date |
|---|---|---|---|---|
| SOT1154-1 | DBSMS27P | plastic dual bent surface mounted SIL power package; 27 leads | - - - (EIAJ); - - - (JEDEC); - - - (IEC); | 2013-02-13 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree conversion date | RHF | IFR (FIT) | MTBF (hours) | MSL | MSL LF |
|---|---|---|---|---|---|---|---|---|---|
| TDF8546JS/N1 | TDF8546JS/N1,512 | TDF8546JS/N1 | 3 | 3 | |||||
| TDF8546JS/N2 | TDF8546JS/N2,512 | TDF8546JS/N2 | 3 | 3 |
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.
Do you want to ask technical questions to an NXP expert?
Please select one of the following options:
Follow us