TDF8546TH

I²C-bus controlled 4 x 45 W best efficiency amplifier


Quick ordering

DistributorIn Stock
OR:  

The TDF8546 is one of a new generation of complementary quad Bridge-Tied Load (BTL) audio power amplifiers intended for automotive applications. It has a best efficiency mode with full I²C-bus controlled diagnostics, including start-up diagnostics. The TDF8546 can operate at a battery voltage as low as 6 V making this amplifier suitable for stop/start-car operation.

The new best efficiency principle uses a patented switch technique which reduces switching distortion. To reduce power dissipation, the new best efficiency principle uses the audio information on all four channels instead of only the front or rear signals. Dissipation is more than 65 % less than standard BTL when used for front and rear correlated audio signals. Dissipation is 35 % less than standard BTL when used for uncorrelated (delayed) audio signals between front and rear, and 17 % less for uncorrelated audio signals when the front or rear information is used.

The amplifier uses a complementary DMOS output stage in a Silicon-On-Insulator (SOI)- based BCD process. The DMOS output stage ensures a high power output signal with perfect sound quality. The SOI-based BCD process ensures a robust amplifier, where latch-up cannot occur, with good separation between the four independent channels, with every component isolated and without substrate currents.

Features and benefits

  • Stop/start-car prepared: keeps operating without audible disturbance during engine start at a battery voltage as low as 6 V
  • New best efficiency mode with patented low switching distortion
  • Extreme best efficiency mode (uses information from 4 channels) with 17 % less dissipation for uncorrelated signals compared to 2-channel best efficiency mode
  • Operates in either legacy (non I²C-bus) or I²C-bus modes (3.3 V and 5 V compliant)
  • Four hardware-programmable I²C-bus addresses
  • Can drive 2 Ω and 4 Ω loads
  • Speaker fault detection
  • Start-up diagnostics with load detection: open, short, present; filtered for door-slam and chatter relays
  • AC load (tweeter) detection with low and high current mode
  • Gain select after start-up without audible disturbance
  • Independent selectable soft mute of front and rear channels
  • Programmable gain (26 dB and 16 dB), independently programmable for the front and rear channels
  • Line driver mode supports engine start at a battery voltage as low as 6 V (16 dB and mid-tap voltage 0.25 VP)
  • Programmable clip detect: 2 %, 5 % or 10 %
  • Programmable thermal pre-warning
  • Pin STB can be programmed/multiplexed with second-clip detect
  • Clip information of each channel can be directed separately to pin DIAG or pin STB
  • Independent enabling of thermal-, clip- or load fault information (short across the load or to VP or to ground) on pin DIAG
  • Loss-of-ground and open VP safe (minimum series resistance required)
  • All amplifier outputs short-circuit proof to ground, supply voltage and across the load (channel independent)
  • All pins short-circuit proof to ground
  • Temperature controlled gain reduction to prevent audio holes at high junction temperatures
  • Programmable low battery voltage detection to enable 7.5 V or 6 V minimum battery voltage operation
  • Overvoltage protection (load-dump safe up to VP = 50 V) with overvoltage pre-warning at 16 V
  • Offset detection
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

Type numberPackagePackage nameProduct statusChannel configurationRMS power(W)RemarksGain(dB)
TDF8546THSOT851-2
(HSOP36)
HSOP36ProductionBTL/quad4 x 25I2C Bus diagnostic26

Package

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDF8546TH/N2TDF8546TH/N2,1189352 977 57118Volume productionSOT851-2
(HSOP36)
Reel Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
TDF8546TH/N1TDF8546TH/N1,5189352 945 32518Discontinued
Replacement product
SOT851-2
(HSOP36)
Reel Dry Pack, SMD, 13"Standard Marking

Outline drawing

Package VersionPackage NamePackage DescriptionReference CodesIssue Date
SOT851-2HSOP36plastic, heatsink small outline package; 36 leads; low stand-off height2004-05-04

Related documents

Reflow soldering

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDF8546TH/N193529453251830-Sep-1331-Dec-13TDF8546TH/N2DN NXP-DN_201212003DNVersion WithdrawalStandard End of Life. Sole Source.

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDF8546TH/N2TDF8546TH/N2,118TDF8546TH/N211

The variants in the table below are discontinued. See the table Discontinuation information at the bottom of this page for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
TDF8546TH/N1TDF8546TH/N1,518Not available33
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Discontinuation information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
TDF8546TH/N193529453251830-Sep-1331-Dec-13TDF8546TH/N2DN NXP-DN_201212003DNVersion WithdrawalStandard End of Life. Sole Source.

Documentation for this product

File nameTitleTypeFormatDate
75017062Continous sound experience for stop/start carsLeafletpdf2011-09-27
75017414Seamless sound experience for stop and start carsLeafletpdf2013-05-01

Ordering & availability

Type numberOrdering code (12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
TDF8546TH/N29352 977 57118TDF8546TH/N2,118       

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No full datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.