The TDA8922C is a high-efficiency Class D audio power amplifier. Typical output power is 2 x 75 W with a speaker load impedance of 6 Ω.
The TDA8922C is available in both HSOP24 and DBS23P power packages. The amplifier operates over a wide supply voltage range from +-12.5 V to +-32.5 V and features low quiescent current consumption.
Part numbers include: TDA8922CTH.
Quick reference to our documentation types.
3 documents
Please wait while your secure files are loading.