NXP Semiconductors


Select site:

English
Class AB
SA58632 - 2 X 2.2W BTL audio amplifier
SA58631TK - 3 W BTL audio amplifier
TDA1013B - 4 W audio power amplifier with DC volume control
TDA1517 - 2 x 6 W stereo power amplifier
TDA1517A - 8 W BTL or 2 x 4 W SE power amplifier
TDA1554 - 4 x 11 W single-ended or 2 x 22 W power amplifier
TDA1557 - 2 x 22 W BTL stereo car radio power amplifier with speaker protection
TDA2611A - 5 W audio power amplifier
TDA2614 - 6 W hi-fi audio power amplifier
TDA2615 - 2 x 6 W hi-fi audio power amplifier
TDA2616 - 2 x 12 W hi-fi audio power amplifiers with mute
TDA7050T - Low voltage mono/stereo power amplifier
TDA7052 - 1 W BTL mono audio amplifier
TDA7052A - 1 W BTL mono audio amplifier with DC volume control
TDA7052B - Mono BTL audio amplifier with DC volume control
TDA7056A - 3 W BTL mono audio output amplifier with DC volume control
TDA7056AT - 3 W mono BTL audio amplifier with DC volume control
TDA7056B - 5 W mono BTL audio amplifier with DC volume control
TDA7057A - 2 x 8 W stereo BTL audio output amplifier with DC volume control
TDA8510 - 26 W BTL and 2 x 13 W SE power amplifiers
TDA8511 - 4 x 13 W single-ended power amplifiers
TDA8512 - 26 W BTL 2 x 13 W SE or 4 x 13 W SE power amplifier
TDA8541 - 1 W BTL audio amplifier
TDA8542 - 2 x 0.7 W BTL audio amplifier
TDA8542A - 2 x 1.5 W BTL audio amplifier
TDA8543 - 2 W BTL audio amplifier
TDA8547 - 2 x 0.7 W BTL audio amplifier with output channel switching
TDA8551 - 1 W BTL audio amplifier with digital volume control
TDA8552 - 2 x 1.4 W BTL audio amplifiers with digital volume control and headphone sensing
TDA8559 - Low-voltage Stereo Headphone Amplifier
TDA8941 - 1.5 W mono Bridge Tied Load (BTL) audio amplifier
TDA8943 - 6 W mono Bridge Tied Load (BTL) audio amplifier
TDA8944 - 2 x 7 W stereo Bridge Tied Load (BTL) audio amplifier
TDA8944A - 2 x 7 W BTL audio amplifier with DC gain control
TDA8945 - 15 W mono Bridge Tied Load (BTL) audio amplifier
TDA8946 - 2 x 15 W stereo Bridge Tied Load (BTL) audio amplifier
TDA8946A - 2 x 15 W BTL audio amplifier with DC gain control
TDA8948 - 4-channel audio amplifier
TDA1308/N2 - Class-AB stereo headphone driver
TDA1308AT/N2 - Class-AB stereo headphone driver
TDA1308AUK - Class-AB stereo headphone driver
TDA1308T/N2 - Class-AB stereo headphone driver
TDA1308TT/N2 - Class-AB stereo headphone driver
TDA1519CJ/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1566J/N1 - I2C-bus controlled dual channel 46 W/2 Ohm, single channel 92 W/1 Ohm amplifier with load diagnostic features
TDA3608Q/N3C - Multiple voltage regulators with switch
TDA3608TH/N3C - Multiple voltage regulators with switch
TDA8594SD/N1 - I²C-bus controlled 4 x 50 W power amplifier
TDA8947J/N3 - 4-channel audio amplifier
TFA9800J/N1 - 2 x 7 W stereo power amplifier
TFA9841J/N1 - 1-channel audio amplifier (SE: 1 W to 7.5 W)
TFA9842AJ/N1 - 7.5 W stereo power amplifier with volume control
TFA9842BJ/N1 - 2-channel audio amplifier (SE: 1 W to 7.5 W)
TFA9842J/N1 - 2-channel audio amplifier (SE: 1 W to 7.5 W; BTL: 2 W to 15 W)
TFA9843AJ/N1 - 20 W stereo power amplifier with volume control
TFA9843BJ/N1 - 2-channel audio amplifier (SE: 1 W to 20 W)
TFA9843J/N1 - 2-channel audio amplifier (SE: 1 W to 20 W or BTL: 4 W to 40 W)

Latest products

TDA8948J

4-channel audio amplifier

Datasheet (203Kb)

Latest application notes

AN96014 1 (137Kb)
AN96029 1 (384Kb)

We have more than 25 years of experience in Class-AB products, and deliver single-digit PPM rates along with comprehensive worldwide design-in support.


Our Class-AB amplifiers include a wide range of options, so you have a cost-effective way to support a variety of architectures. For platform designs, we offer a range of pin-to-pin compatible devices, covering one to four channels and available in low-to-high options.


We have affordable solutions for Flat TV, where a reasonably limited output power (up to 6 Watts) is required.


We also offer a range of headphone amplifiers that provide superior sound quality and reduced component count.