NXP Semiconductors


Select site:

English

Class AB (car radio)

Parametric Search
Class AB (car radio)
TDA7053A - Stereo BTL audio output amplifier with DC volume control
TDA8579 - Dual common-mode rejection differential line receiver
TDA1516BQ/N2 - 24 W BTL or 2 x 12 watt stereo car radio power amplifier
TDA1519/N2 - 2 x 6 W stereo car radio power amplifier
TDA1519CSP/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1519CTD/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1519CTH/N3C - 22 W BTL or 2 x 11 W stereo power amplifier
TDA1552Q/N4 - 2 x 22 W BTL stereo car radio power amplifier
TDA1558Q/N1 - 2 x 22 W or 4 x 11 W single-ended car radio power amplifier
TDA1565TH/N1C - High efficiency 2 x 40 W/2 Ohm stereo car radio power amplifier
TDA8567Q/N3C - 4 x 25 W BTL quad car radio power amplifier
TDA8569Q/N1C - 4 x 40 W BTL quad car radio power amplifier
TDA8571J/N2C - 4 x 40 W BTL quad car radio power amplifier
TDA8588AJ/N3/R1 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8588BJ/N3 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N2/R1 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N3 - I2C-bus controlled 4 x 50 Watt power amplifier and multiple voltage regulator
TDA8589AJ/N3 - I2C-bus controlled 4 x 45 Watt power amplifier and multiple voltage regulator
TDA8594J/N1 - I²C-bus controlled 4 x 50 W power amplifier
TDA8595J/N2 - I²C-bus controlled 4 x 45 W power amplifier
TDA8595SD/N2 - I²C-bus controlled 4 x 45 W power amplifier
TDA8595TH/N2/R4 - I²C-bus controlled 4 x 45 W power amplifier

Latest products

TDA8594

I²C-bus controlled 4 x 50 W power amplifier

Datasheet (282Kb)

Latest application notes

AN10304 1 (2508Kb)
AN96014 1 (137Kb)

NXP is a leading provider of affordable, easy-to-use audio "workhorses" that provide superior sound quality and reduced component count. From multichannel home theater surround systems to tiny cell phones, we cover virtually every system in the home, in the car, or on the move.


Our Class-AB amplifiers cover one to four channels, offer low-to-high power options, and are available in pin-to-pin compatible formats.


Our Class-D amplifiers deliver superior sound quality, greater robustness, and use practically inaudible power reduction to avoid over-temperature conditions.